Special functions: reset, latch, set position
Latch and/or Reset can be activated on the C-signal in the CoE. It is not recommended to activate both functions at the same time.
Reset
The internal counter is reset immediately to 0 when the C-signal reaches the EL5021.
Latch
When the C-signal reaches the EJ5021 EtherCAT plug-in module, a new position determination is started and the last determined position is “latched” (stored); see figure, Signal CA.
The latch determination is handled with priority if the latch signal falls in terms of time within the range of the triggered position determination; the regular position determination is then executed immediately afterwards, see signal CB.
This delay has no meaning in the synchronous operation mode; in DC mode sufficient time reserves are available so that GetPos can nevertheless be executed in time for the next EtherCAT cycle, ensuring that current data can be delivered.