Information and diagnostic data
Index F000 Modular device profile
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) | 
| F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) | 
| F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0002 (2dec) | 
Index F008 Code word
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| F008:0 | Code word | reserved | UINT32 | RW | 0x00000000 (0dec) | 
Index F010 Module list
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| F010:0 | Module list | Length of this object | UINT8 | RW | 0x02 (2dec) | 
| F010:01 | SubIndex 001 | - | UINT32 | RW | 0x000001F5 (501dec) | 
| F010:02 | SubIndex 002 | - | UINT32 | RW | 0x000001F5 (501dec) |