Technical Data
Technical data | EJ5002 |
---|---|
Encoder connection | Binary input: D+, D-; Binary output: Cl+, Cl- |
Supply of power to the internal SSI electronics | 24 VDC via the power supply of the field side |
Current consumption from Up contacts (without encoder) | typically 20 mA (without encoder) |
Current consumption via E-bus | typ. 120 mA |
Data transfer rate | adjustable up to 1 MHz (250 kHz preset) |
Serial input | 24-bit width (adjustable, max. 32-bit) |
Data direction | Read |
Distributed Clocks | yes |
Signal output | Differential signal (RS422) |
Signal input | Differential signal (RS422) |
Electrical isolation | 500 V (E-bus/field voltage) |
Configuration | via TwinCAT System Manager |
Permissible ambient temperature range during operation | -25°C ... +60°C (extended temperature range) |
Permissible ambient temperature range during storage | -40°C ... +85°C |
Permissible relative air humidity | 95 %, no condensation |
Operating altitude | max. 2,000 m |
Dimensions (W x H x D) | approx. 12 mm x 66 mm x 55 mm |
Weight | approx. 30 g |
Mounting | on signal distribution board |
Pollution degree | 2 |
Mounting position | |
2 and 5 | |
Color coding | gray |
Vibration/shock resistance | conforms to EN 60068-2-6 /EN 60068-2-27 (with corresponding signal distribution board) |
EMC immunity/emission | conforms to EN 61000-6-2 /EN 61000-6-4 (with corresponding signal distribution board) |
Protection class | EJ module: IP20 |
Approvals/markings* | CE, EAC, UKCA, |
*) Real applicable approvals/markings see type plate on the side (product marking).
![]() | CE approval The CE Marking refers to the EtherCAT plug‑in module mentioned above. |