Information / diagnostic data
Index 80nE AO Internal data (for 0 ≤ n ≤ 3, dependent on the number of channels)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
80nE:0 | AO internal data | Maximum subindex | UINT8 | RO | 0x01 (1dec) |
80nE:01 | DAC raw value | DAC raw value | UINT16 | RO | 0x0000 (0dec) |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | EJ4132: EJ4134 |
Index F008 Code word
![]() | Code word The vendor reserves the authority for the basic calibration of the modules. The code word is therefore at present reserved. |
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F008:0 | Code word | reserved | UINT32 | RW | 0x00000000 (0dec) |
Index F010 Module list
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F010:0 | Module list | Max. Subindex | UINT8 | RW | 0x04 (4dec) |
F010:01 | SubIndex 001 | Analog Output Profile (400) | UINT32 | RW | 0x00000190 (400dec) |
F010:02 | SubIndex 002 | Analog Output Profile (400) | UINT32 | RW | 0x00000190 (400dec) |
F010:03* | SubIndex 003 | Analog Output Profile (400) | UINT32 | RW | 0x00000190 (400dec) |
F010:04* | SubIndex 004 | Analog Output Profile (400) | UINT32 | RW | 0x00000190 (400dec) |
*) only EJ4134