Configuration data
Index 80n0 AO settings Ch.n (for 0 ≤ n ≤ 3), channel 1 - 4
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80n0:0 | AO settings Ch.n | Max. Subindex | UINT8 | RO | 0x16 (22dec) |
80n0:01 | Enable user scale | User scaling is active. | BOOLEAN | RW | 0x00 (0dec) |
80n0:02 | Presentation | 0: Signed presentation 1: Unsigned presentation 2: Absolute value with MSB as sign 3: Absolute value | BIT3 | RW | 0x00 (0dec) |
80n0:05 | Watchdog | 0: Default watchdog value 1: Watchdog ramp 2: Last output value | BIT2 | RW | 0x00 (0dec) |
80n0:07 | Enable user calibration | Enabling of the user calibration | BOOLEAN | RW | 0x00 (0dec) |
80n0:08 | Enable vendor calibration | Enable vendor calibration | BOOLEAN | RW | 0x01 (1dec) |
80n0:11 | Offset | User scaling offset | INT16 | RW | 0x0000 (0dec) |
80n0:12 | Gain | User scaling gain. | INT32 | RW | 0x00010000 (65536dec) |
80n0:13 | Default output | Default output value | INT16 | RW | 0x0000 (0dec) |
80n0:14 | Default output ramp | Ramp for ramping down to the default value | UINT16 | RW | 0xFFFF (65535dec) |
80n0:15 | User calibration offset | User calibration offset | INT16 | RW | 0x0000 (0dec) |
80n0:16 | User calibration gain | User gain calibration | UINT16 | RW | 0xFFFF (65535dec) |