Configuration data
Index 80n0 AO settings Ch.1 (n = 0) - Ch.8 (n = 7) (dependent on the number of channels)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80n0:0 | AO settings Ch.1-8 | Max. Subindex | UINT8 | RO | 0x16 (22dec) |
80n0:01 | Enable user scale | Enablement of the user scaling (see data stream flow chart) | BOOLEAN | RW | 0x00 (0dec) |
80n0:02 | Presentation | 0: Signed presentation 1: Unsingned presentation 2: Absolute value with MSB as sign 3: Absolute value | BIT3 | RW | 0x00 (0dec) |
80n0:05 | Watchdog | 0: Default watchdog value 1: Watchdog ramp 2: Last output value | BIT2 | RW | 0x00 (0dec) |
80n0:07 | Enable user calibration | Enablement of the user calibration (see data stream flow chart) | BOOLEAN | RW | 0x00 (0dec) |
80n0:08 | Enable vendor calibration | Enablement of the vendor calibration (see data stream flow chart) | BOOLEAN | RW | 0x01 (1dec) |
80n0:11 | Offset | User scaling offset | INT16 | RW | 0x0000 (0dec) |
80n0:12 | Gain | User scaling gain. | INT32 | RW | 0x00010000 (65536dec) |
80n0:13 | Default output | Output value in watchdog case, if activated via index 0x8000:05 | INT16 | RW | 0x0000 (0dec) |
80n0:14 | Default output ramp | This value defines the ramps for the ramp-down to the default value. The value is specified in digits / ms. If the entry is 100 and the default value 0, for example, it takes 327 ms (32767/100) for the output value to change from the maximum value (32767) to the default value in the event of a fault. | UINT16 | RW | 0xFFFF (65535dec) |
80n0:15 | User calibration offset | User calibration offset | INT16 | RW | 0x0000 (0dec) |
80n0:16 | User calibration gain | User calibration gain | UINT16 | RW | 0xFFFF (65535dec) |
Index 80nE AO internal data Ch.1 (n = 0) - Ch.8 (n = 7) (dependent on the number of channels)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80nE:0 | AO internal data Ch.1-8 | Max. Subindex | UINT8 | RO | 0x01 (1dec) |
80nE:01 | DAC Raw Value | DAC raw value | UINT16 | RO | 0x0000 (0dec) |
Index 80nF AO vendor data Ch.1 (n = 0) - Ch.8 (n = 7) (dependent on the number of channels)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80nF:0 | AO vendor data Ch.1-8 | Max. Subindex | UINT8 | RO | 0x02 (2dec) |
80nF:01 | Calibration offset | Vendor calibration offset | INT16 | RW | 0x0000 (0dec) |
80nF:02 | Calibration gain | Vendor calibration gain | UINT16 | RW | 0x1EFA (7930dec) |