Specification - thermocouple type K
Temperature measurement thermocouple | Type K | |
|---|---|---|
Electrical measuring range used | ±75 mV | |
Measuring range, technically available | -200°C ≈ -5.891 mV … +1370°C ≈ 54.818 mV | |
Measuring range, end value (full scale value) | +1370°C | |
Measuring range, recommended | -100°C … +1200°C | |
PDO LSB | 0.1/0.01°C/digit, depending on PDO setting | |
Uncertainty in the recommended measuring range, with averaging | @ 23°C ambient temperature | ±3.0 K ≈ ±0.22%FSV |
@ 55°C ambient temperature | ±3.6 K ≈ ±0.26%FSV | |
Temperature coefficient | Since the value is highly dependent on the sensor temperature, as can be seen in the specification plot shown below, it must basically be derived from the specification plot. For better approximation, the measurement uncertainty at Tamb= 39°C as the middle point between 23°C and 55°C is also shown informatively in order to illustrate the non-linear curve. | |