LEDs

LED | Color | Display | State | Description |
---|---|---|---|---|
RUN | green | off | Init | State of the EtherCAT State Machine: INIT = initialization of the plug-in module |
flashing | Pre-Operational | State of the EtherCAT State Machine: PREOP = function for mailbox communication and different default settings set | ||
single flash | Safe-Operational | State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks. | ||
on | Operational | State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible | ||
flickering | Bootstrap | State of the EtherCAT State Machine: BOOTSTRAP = function for Firmware updates of the plug-in module | ||
ERR 1 … | red | off | - | No error |
on | - | Error TC 1 … 4 | ||
ERR 5 | red | off | - | No error |
| on | - | Error 5 CJC PT1000 | |
ERR 6 | red
| off | - | No error |
on | - | Error 6 CJC PT1000 |