Information and diagnostic data
Index 80nE TC Internal data (for Ch. 1 - 4 (0 ≤ n ≤ 3))
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80nE:0* | TC Internal data Ch. (n+1) | Maximum subindex | UINT8 | RO | 0x05 (5dec) |
80nE:01 | ADC raw value TC | ADC raw value thermocouple | UINT32 | RO | 0x00000000 (0dec) |
80nE:03 | CJ temperature | Cold junction temperature (resolution [1/10]°C) | INT16 | RO | 0x0000 (0dec) |
80nE:04 | CJ voltage | Cold junction voltage (resolution 1 µV) | INT16 | RO | 0x0000 (0dec) |
80nE:05 | CJ resistor | Cold junction resistance (PT1000 temperature sensor) (resolution 1/10 Ohm) | UINT16 | RO | 0x0000 (0dec) |
*) Depending on the hardware, because of different Cold Junctions (CJ) | |||||
Index 804E RTD Internal data Ch. 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
804E:0 | RTD Internal data Ch. 1 | Maximum subindex | UINT8 | RO | 0x02 (2dec) |
804E:01 | ADC raw value | ADC raw value | INT32 | RO | 0x00000000 (0dec) |
804E:02 | Resistor | Resulting measured resistor | UINT32 | RO | 0x0000 (0dec) |
Index 805E RTD Internal data Ch. 2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
805E:0 | RTD Internal data Ch. 2 | Maximum subindex | UINT8 | RO | 0x02 (2dec) |
805E:01 | ADC raw value | ADC raw value | INT32 | RO | 0x00000000 (0dec) |
805E:02 | Resistor | Resulting measured resistor | UINT32 | RO | 0x0000 (0dec) |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index spacing of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0007 (7dec) |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F008:0 | Code word | reserved | UINT32 | RW | 0x00000000 (0dec) |
Index F010 Module list
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F010:0 | Module list | Maximum subindex | UINT32 | RW | 0x07 (7dec) |
F010:01 | SubIndex 001 | TC Profile | UINT32 | RW | 0x0000014A (330dec) |
F010:02 | SubIndex 002 | TC Profile | UINT32 | RW | 0x0000014A (330dec) |
F010:03 | SubIndex 003 | TC Profile | UINT32 | RW | 0x0000014A (330dec) |
F010:04 | SubIndex 004 | TC Profile | UINT32 | RW | 0x0000014A (330dec) |
F010:05 | SubIndex 005 | Reserved | UINT32 | RW | 0x00000140 (320dec) |
F010:06 | SubIndex 006 | Reserved | UINT32 | RW | 0x00000140 (320dec) |
F010:07 | SubIndex 007 | Reserved | UINT32 | RW | 0x00000140 (320dec) |