Configuration data (vendor-specific)
Index 80nF TC Vendor data (for Ch. 1 - 4 (0 ≤ n ≤ 3))
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80nF:0* | TC Vendor data Ch.(n+1) | Maximum subindex | UINT8 | RO | 0x02 (2dec) |
80nF:01 | Calibration offset TC | Thermocouple offset (vendor calibration) | INT16 | RW | 0x0000 (0dec) |
80nF:02 | Calibration gain TC | Thermocouple gain (vendor calibration) | UINT16 | RW | 0x0000 (0dec) |
*) hardware-dependent on, due to different cold junction (CJ) | |||||
Index 804F RTD Vendor data Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
804F:0 | RTD Vendor data Ch.1 | Maximum subindex | UINT8 | RO | 0x04 (4dec) |
804F:03 | Calibration offset PT1000 | Thermocouple offset (vendor calibration) | INT16 | RW | 0x0000 (0dec) |
804F:04 | Calibration gain PT1000 | Thermocouple gain (vendor calibration) | UINT16 | RW | 0x0000 (0dec) |
Index 805F RTD Vendor data Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
805F:0 | RTD Vendor data Ch.2 | Maximum subindex | UINT8 | RO | 0x04 (4dec) |
805F:03 | Calibration offset PT1000 | Thermocouple offset (vendor calibration) | INT16 | RW | 0x0000 (0dec) |
805F:04 | Calibration gain PT1000 | Thermocouple gain (vendor calibration) | UINT16 | RW | 0x0000 (0dec) |