Information and diagnostic data
Index 80nE RTD Internal data for 0 ≤ n ≤ 3 (Ch. 1 - 4, dependent on the number of channels)
Index (hex) | Name | Meaning | Data type | Flags | Default value |
|---|---|---|---|---|---|
80nE:0 | RTD Internal data | Maximum subindex | UINT8 | RO | 0x04 (4dec) |
80nE:01 | ADC raw value 1 | ADC raw value 1 | INT32 | RO | 0x00000000 (0dec) |
80nE:02 | Resistor 1 | Resistance 1 (measured value of resistance sensor, resolution 1/32 Ohm) | UINT16 | RO | 0x0000 (0dec) |
80nE:03 | ADC raw value 2 (RL) | ADC raw value 2 (RL) | INT32 | RO | 0x00000000 (0dec) |
80nE:04 | Resistor 2 | Resistance 2 (RL) (measured value of the supply line, resolution 1/32 Ohm) | UINT16 | RO | 0x0000 (0dec) |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default value |
|---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index spacing of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | EJ3202: EJ3214: |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F008:0 | Producer Codeword | currently reserved | UINT32 | RW | 0x00000000 (0dec) |
Index F010 Module list [for {n=1} (1-channel) to {n=1,..,n=4} (4-channel)]
Index (hex) | Name | Meaning | Data type | Flags | Default value |
|---|---|---|---|---|---|
F010:0 | Module list | Maximum subindex | UINT8 | RO | 0x08 (ndec) |
F010:0n | Subindex 00n | Profile 320 | INT32 | RO | 0x00000140 (320dec) |