Input data

 

Index 60n0 RTD Inputs for 0 ≤ n ≤ 3 (Ch. 1 - 4, dependent on the number of channels)

Index (hex)

Name

Meaning

Data type

Flags

Default value

60n0:0

RTD Inputs

Maximum subindex

UINT8

RO

0x11 (17dec)

60n0:01

Underrange

The measuring range is undershot.

BOOLEAN

RO

0x00 (0dec)

60n0:02

Overrange

The measuring range is overshot.
(“open circuit” detection if “error” [index 0x60n0:07]) is set

BOOLEAN

RO

0x00 (0dec)

60n0:03*

Limit 1

Limit value monitoring

0: not active
1: Value is larger than the limit value
2: Value is smaller than the limit value
3: Value is equal to the limit value

BIT2

RO

0x00 (0dec)

60n0:05*

Limit 2

Limit value monitoring

0: not active
1: Value is larger than the limit value
2: Value is smaller than the limit value
3: Value is equal to the limit value

BIT2

RO

0x00 (0dec)

60n0:07

Error

The error bit is set if the data is invalid.

BOOLEAN

RO

0x00 (0dec)

60n0:0F

TxPDO State

Validity of the data of the associated TxPDO (0 = valid, 1 = invalid).

BOOLEAN

RO

0x00 (0dec)

60n0:10

TxPDO Toggle

The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated.

BOOLEAN

RO

0x00 (0dec)

60n0:11

Value

The analog input data

INT16

RO

0x0000 (0dec)

*) not for EJ3214