Configuration data vendor-specific
Index 80nF RTD Vendor data for 0 ≤ n ≤ 1 (Ch. 1 - 2) [EJ3202]
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
80nF:0 | RTD Vendor data | Maximum subindex | UINT8 | RO | 0x06 (6dec) |
80nF:01 | Calibration offset | Manufacturer calibration offset | INT16 | RW | 0x0000 (0dec) |
80nF:02 | Calibration gain | Manufacturer calibration gain | UINT16 | RW | 0x9E50 (40528dec) |
80nF:03 | Calibration offset RL | Manufacturer calibration offset (input RL) | INT16 | RW | 0x0000 (0dec) |
80nF:04 | Calibration gain RL | Manufacturer calibration gain (input RL) | UINT16 | RW | 0x9E50 (40528dec) |
80nF:05 | Calibration offset 4-wire | Manufacturer calibration offset (4-wire connection technology) | INT16 | RW | 0x0000 (0dec) |
80nF:06 | Calibration gain 4-wire | Manufacturer calibration gain (4-wire connection technology) | UINT16 | RW | 0x9E50 (40528dec) |
Index 80nF RTD Vendor data for 0 ≤ n ≤ 3 (Ch. 1 - 4) [EJ3214]
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
80nF:0 | RTD Vendor data | Maximum subindex | UINT8 | RO | 0x06 (6dec) |
80nF:01 | Calibration offset | Manufacturer calibration offset | INT16 | RW | 0x0000 (0dec) |
80nF:02 | Calibration gain | Manufacturer calibration gain | UINT16 | RW | 0x0000 (0dec) |
80nF:03 | Calibration offset Pt1000 | Manufacturer calibration offset Pt1000 | INT16 | RW | 0x0000 (0dec) |
80nF:04 | Calibration gain Pt1000 | Manufacturer calibration gain Pt000) | UINT16 | RW | 0x0000 (0dec) |
80nF:05 | Calibration gain RL | Manufacturer calibration gain (input RL) | UINT16 | RW | 0x0000 (0dec) |
80nF:06 | Calibration gain RL | Manufacturer calibration gain (input RL) | UINT16 | RW | 0x0000 (0dec) |