Information and diagnostic data
Index 80nE RTD Internal data for 0 ≤ n ≤ 4 (Ch. 1 - 5, dependent on the number of channels)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80nE:0 | AI internal data | Maximum subindex | UINT8 | RO | 0x01 (1dec) |
80nE:01 | ADC raw value 1 | ADC raw value 1 | INT32 | RO | 0x00000000 (0dec) |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0001 (1dec) |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F008:0 | Code word | currently reserved | UINT32 | RW | 0x00000000 (0dec) |
Index F010 Module list [for {n=1} (1-channel) to {n=1,..,n=4} (5-channel)]
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F010:0 | Module list | Maximum subindex | UINT8 | RO | 0x05 (5dec) |
F010:0n | Subindex 00n | AI Profiles | INT32 | RO | 0x0000012C (300dec) |