Information diagnostic data (0x80nE, 0xF000-0xF010)
Index 80nE AI Internal data (for 0 ≤ n ≤ 3, channel 1 to channel 4)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80nE:0 | AI internal data | Maximum subindex | UINT8 | RO | 0x01 (1dec) |
80nE:01 | ADC raw value | ADC raw value | UINT32 | RO | 0x00000000 (0dec) |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the Modular Device Profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0005 (5dec) |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F008:0 | Code word | reserved | UINT32 | RW | 0x00000000 (0dec) |
Index F010 Module list
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F010:0 | Module list | Maximum subindex | UINT8 | RW | 0x05 (5dec) |
F010:01 | SubIndex 001 | Analog input profile (300) | UINT32 | RW | 0x0000012C (300dec) |
F010:02 | SubIndex 002 | Analog input profile (300) | UINT32 | RW | 0x0000012C (300dec) |
F010:03 | SubIndex 003 | Analog input profile (300) | UINT32 | RW | 0x0000012C (300dec) |
F010:04 | SubIndex 004 | Analog input profile (300) | UINT32 | RW | 0x0000012C (300dec) |
F010:05 | SubIndex 005 | Analog input profile (950) | UINT32 | RW | 0x000003B6 (950dec) |