Technical data
| Technical data | EJ3124-0090 | 
|---|---|
| Analog inputs | 4 (differential) | 
| Signal voltage | 4 mA…20 mA | 
| Internal resistance | typ. 85 Ω + diode voltage | 
| Resolution | 16 bit (including sign) | 
| Sampling type | multiplex | 
| Ground reference | differential | 
| Conversion time | approx. 100 µs | 
| Input filter cut-off frequency | 5 kHz | 
| Measuring error (total measuring range) | < ±0.3 % (relative to full scale value) | 
| Surge voltage resistance | 35 VDC | 
| Common-mode voltage Ucm | max. 10 V | 
| Supply and potentials | EJ3124-0090 | 
|---|---|
| Power supply for the electronics | via the E-bus | 
| Current consumption via E-bus | typ. 170 mA | 
| Electrical isolation | 500 V (E-bus/field voltage) | 
| Function and communication | EJ3124-0090 | 
|---|---|
| Distributed clocks | yes | 
| Distributed clocks accuracy | << 1 µs | 
| Support NoCoEStorage | yes | 
| Configuration | no address or configuration settings required | 
| General data | EJ3124-0090 | 
|---|---|
| Dimensions (W x H x D) | approx. 12 mm x 66 mm x 55 mm | 
| Weight | approx. 30 g | 
| Installation | on signal distribution board | 
| Pollution degree | 2 | 
| Installation position | |
| 1 and 5 | |
| Color coding | green | 
| Environmental conditions | EJ3124-0090 | 
|---|---|
| Permissible ambient temperature range during operation | 0 °C ... +55 °C | 
| Permissible ambient temperature range during storage | -25 °C ... +85 °C | 
| Permissible relative air humidity | 95 %, no condensation | 
| Operating altitude | 2,000 m | 
| Standards and approvals | EJ3124-0090 | 
|---|---|
| Vibration / shock resistance | conforms to EN 60068-2-6 /EN 60068-2-27 (with corresponding signal distribution board) | 
| EMC immunity / emission | conforms to EN 61000-6-2 /EN 61000-6-4 (with corresponding signal distribution board) | 
| Protection rating | EJ module: IP20 | 
| Identification / approval*) | CE | 
*) Real applicable approvals/markings see type plate on the side (product marking).
|  | CE approval The CE Marking refers to the EtherCAT plug‑in module mentioned above. |