Cofiguration data vendor-specific (0x80n0F)
Index 80nF AI Vendor data (for 0 ≤ n ≤ 3, channel 1 to channel 4)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80nF:0 | AI Vendor data | Maximum subindex | UINT8 | RO | 0x03 (3dec) |
80nF:01 | Calibration offset | Offset (vendor calibration) | INT16 | RW | 0x0000 (0dec) |
80nF:02 | Calibration gain + | Gain + (vendor calibration) | UINT32 | RW | 0x00000000 (0dec) |
80nF:03 | Calibration gain - | Gain - (vendor calibration) | UINT32 | RW | 0x00000000 (0dec) |