Technical data
Analog inputs | EJ3114-0010 |
|---|---|
Analog inputs | 4 (differential) |
Signal voltage | ±20 mA |
Internal resistance | typ. 85 Ω + diode voltage |
Resolution | 16 bit (including sign) |
Sampling type | multiplex |
Ground reference | differential |
Conversion time (default setting: 50 Hz filter) | approx. 100 µs |
Input filter cut-off frequency | 5 kHz |
Measuring error (total measuring range) | < ±0.1 % (at 23 °C ±5 °C, otherwise < ±0.2 % relative to full scale value) |
Surge voltage resistance | 35 VDC |
Common-mode voltage Ucm | max. 10 V |
Supply and potentials | EJ3114-0010 |
|---|---|
Power supply for the electronics | via the E-bus |
Current consumption via E-bus | typ. 300 mA |
Electrical isolation | 500 V (E-bus/field voltage) |
Function and communication | EJ3114-0010 |
|---|---|
Distributed clocks | yes |
Distributed clocks accuracy | << 1 µs |
Support NoCoEStorage | yes |
Configuration | no address or configuration settings required |
Special features |
|
General data | EJ3114-0010 |
|---|---|
Dimensions (W x H x D) | approx. 12 mm x 66 mm x 55 mm |
Weight | approx. 30 g |
Installation | on signal distribution board |
Pollution degree | 2 |
Installation position | |
1 and 5 | |
Color coding | green |
Environmental conditions | EJ3114-0010 |
|---|---|
Permissible ambient temperature range during operation | 0 °C ... +55 °C |
Permissible ambient temperature range during storage | -25 °C ... +85 °C |
Permissible relative air humidity | 95 %, no condensation |
Operating altitude | 2,000 m |
Standards and approvals | EJ3114-0010 |
|---|---|
Vibration / shock resistance | conforms to EN 60068-2-6 /EN 60068-2-27 (with corresponding signal distribution board) |
EMC immunity / emission | conforms to EN 61000-6-2 /EN 61000-6-4 (with corresponding signal distribution board) |
Protection rating | EJ module: IP20 |
Identification / approval*) | CE |
*) Real applicable approvals/markings see type plate on the side (product marking).
![]() | CE approval The CE Marking refers to the EtherCAT plug‑in module mentioned above. |
