Introduction

Introduction 1:
EJ3114-0010

4-channel analog input, current, -20 mA...+20 mA, 16 bit, differential, high-precision

The EJ3114-0010 EtherCAT plug-in module processes signals in the range between -20 mA and 20 mA.

The current is digitized to a resolution of 16 bits and is transmitted, electrically isolated, to the higher-level automation device. The input channels of the EtherCAT plug-in module have differential inputs and possess a common, internal ground potential.

Overload condition is detected and the module status is relayed to the controller via the E-bus. The EtherCAT plug-in module indicates its signal state by means of light emitting diodes.