Technical data
Technical data | EJ3068 |
---|---|
analog inputs | 8 (single ended) |
Signal voltage | 0 V .. 10 V |
Distributed Clocks | - |
Internal resistance | > 130 kΩ typ |
Input filter limit frequency | 1 kHz |
Conversion time | typ. 1.25 ms default, configurable |
Resolution | 12 bits (16 bits representation, including sign) |
Measuring error (total measuring range) | < ± 0.30 % (relative to full scale value) |
Electrical isolation | 500 V (E-bus/signal voltage) |
Current consumption via E-bus | typ. 130 mA |
Dielectric strength | max. 30 V |
Special features | activatable FIR/IIR filters, limit value monitoring |
Permissible ambient temperature range during operation | -25°C .. +60°C (extended temperature range) |
Permissible ambient temperature range during storage | -40°C .. +85°C |
Permissible relative air humidity | 95 %, no condensation |
Operating altitude | max. 2,000 m |
Dimensions (W x H x D) | approx. 12 mm x 66 mm x 55 mm |
Weight | app. 30 g |
Mounting | on signal distribution board |
Pollution degree | 2 |
Installation position | |
1 and 5 | |
Color coding | green |
Vibration / shock resistance | according to EN 60068-2-6/EN 60068-2-27 (with corresponding signal distribution board) |
EMC immunity / emission | according to EN 61000-6-2/EN 61000-6-4 (with corresponding signal distribution board) |
Protection class | EJ module: IP20 |
Approvals / markings | CE, EAC, UKCA |
![]() | CE approval The CE Marking refers to the EtherCAT plug-in module mentioned above. |