Technical data
Technical data | EJ3048 | EJ3058 |
---|---|---|
analog inputs | 8 (single ended) | |
Signal current | 0 mA .. 20 mA | 4 mA .. 20 mA |
Distributed Clocks | - | |
Internal resistance | typ. 85 Ω | |
Input filter limit frequency | 1 kHz | |
Conversion time | typ. 1.25 ms default, configurable | |
Resolution | 12 bits (16 bits representation, including sign) | |
Measuring error (total measuring range) | < ± 0.30 % (at 0°C .. +55°C, relative to full scale value) | |
Electrical isolation | 500 V (E-bus/signal voltage) | |
Current consumption via E-bus | typ. 120 mA | typ. 130 mA |
Dielectric strength | max. 30 V | |
Permissible ambient temperature range during operation | -25°C .. +60°C (extended temperature range) | |
Permissible ambient temperature range during storage | -40°C .. +85°C | |
Permissible relative air humidity | 95 %, no condensation | |
Operating altitude | max. 2,000 m | |
Dimensions (W x H x D) | approx. 12 mm x 66 mm x 55 mm | |
Weight | app. 30 g | |
Mounting | on signal distribution board | |
Pollution degree | 2 | |
Installation position | ||
1 and 5 | ||
Color coding | green | |
Vibration / shock resistance | according to EN 60068-2-6/EN 60068-2-27 (with corresponding signal distribution board) | |
EMC immunity / emission | according to EN 61000-6-2/EN 61000-6-4 (with corresponding signal distribution board) | |
Protection class | EJ module: IP20 | |
Approvals / markings | CE, EAC, UKCA, |
![]() | CE approval The CE Marking refers to the EtherCAT plug-in module mentioned above. |