Introduction

8-channel analog input module, 0/4 mA ... 20 mA, single-ended, 12-bit
The EJ3048 and EJ3058 analog input modules process signals in the range from 0/4 mA to 20 mA. The current is digitized to a resolution of 12 bits, and is transmitted, in an electrically isolated form, to the higher-level automation device. The EtherCAT plug-in modules combine eight channels in a single housing. The signal state of the modules is indicated by light-emitting diodes. The error LEDs indicate an overload condition and a broken wire.