Information / diagnostic data
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0004 (4dec) |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F008:0 | Code word | reserved | UINT32 | RW | 0x00000000 (0dec) |
Index F081 Download revision
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F081:0 | Download revision | Max. Subindex | UINT8 | RO | 0x01 (1dec) |
F081:01 | Revision number | The subindex 0xF081:01 (Download revision) describes the revision level of the module. | UINT32 | RW | 0x00000000 (0dec) |
Index F919 PWM Info data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F919:0 | PWM Info data | Max. Subindex | UINT8 | RO | 0x11 (17dec) |
F919:11 | Resolution | Number of steps from lowest to highest brightness. The resolution decreases with increasing PWM frequency (0xF800:11). The brightness is changed approx. every five PDO increments in case of default value. (32767/6399 = 5.12) | INT16 | RO | 0x0000 (0dec) |
Index FA19 PWM Diag data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
FA19:0 | PWM Diag data | Max. Subindex | UINT8 | RO | 0x11 (17dec) |
FA19:11 | PCB temperature | Circuit board temperature in 0.1 °C | INT16 | RW | 0x0000 (0dec) |