Configuration data
Index 80n0 PWM Settings Ch. n+1 (for Ch. 1 – 4 (0 < n < 3))
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
80n0:0 | PWM Settings | Max. Subindex | UINT8 | RO | 0x25 (37dec) |
80n0:05 | Watchdog | 0: Default watchdog value
2: Last output value active
| UINT8 | RW | 0x00 (0dec) |
80n0:0D | Default output | After an EtherCAT watchdog the output jumps to this value if a 0 is entered in 0x80n0:05. Permitted values: 0 … 32767 (0 … 100 %) | INT16 | RW | 0x0000 (0dec) |
80n0:24 | Gamma | Scaling of the output
| REAL32 | RW | 1.0 |
80n0:25 | Ramp time | Time for dimming up/down from lowest to maximum brightness in seconds. For values smaller than 0.05 s the ramp is inactive and the output value is influenced cycle-synchronous. Permitted values: 0 … 10000 s | REAL32 | RW | 0.0 |
Index F819 PWM Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F819:0 | PWM settings | Max. Subindex | UINT8 | RO | 0x12 (18dec) |
F819:11 | PWM frequency | PWM frequency of the output signal in Hz | INT32 | RW | 0x00001388 (5000dec) |
F819:12 | Master gain | Value of the total brightness across all channels (if in the process data 0x1604 is not mapped) | INT16 | RW | 0x7FFF (32767dec) |