Technical data
Device functions | EJ2564 |
|---|---|
Application recommendation | General lighting, LED control, multicolor common anode LEDs |
Connection technology | 2-wire |
Number of outputs | 4 |
Input voltage UIN | 5 VDC...48 VDC |
Load type | LED |
Special features | Adjustable values:
|
Reverse polarity protection | - |
Short-circuit proof | - |
LED output | EJ2564 |
|---|---|
Output voltage UOUT | UIN |
Output current IOUT | 4 A per channel (sum current limit: 15 A with supply via all contacts) |
Duty cycle | 0 … 100 % |
Frequency | 1 Hz ... 16 kHz (default: 5 kHz) |
Communication | EJ2564 |
|---|---|
Configuration | via TwinCAT System Manager |
Distributed Clocks | - |
General data | EJ2564 |
|---|---|
Current consumption via E-bus | 85 mA typ. |
Weight | approx. 30 g |
Dimensions (W x H x D) | approx. 12 mm x 66 mm x 55 mm |
Assembly | on signal distribution board |
Installation position | |
2 and 6 | |
Color coding | red |
Environmental conditions | EJ2564 |
|---|---|
Permissible ambient temperature range during operation | 0 °C ... +55 °C |
Permissible ambient temperature range during storage | -25 °C ... +85 °C |
Permissible relative air humidity | 95 %, no condensation |
Operating altitude | max. 2,000 m |
Standards and approvals | EJ2564 |
|---|---|
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 (with corresponding signal distribution board) |
EMC immunity/emission | conforms to EN 61000-6-2 /EN 61000-6-4 (with corresponding signal distribution board) |
Protection rating | EJ module: IP20 |
Approvals/markings* | CE, UKCA |
*) Real applicable approvals/markings see type plate on the side (product marking).
![]() | CE approval The CE Marking refers to the EtherCAT plug-in module mentioned above. |
