Information and diagnostic data
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0004 (4dec) |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F008:0 | Code word | reserved | UINT32 | RW | 0x00000000 (0dec) |
Index F010 Module list
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F010:0 | Module list | Max. Subindex | UINT8 | RW | 0x04 (4dec) |
F010:01 | Subindex 001 | Reserved | UINT32 | RO | 0x000000FD (253dec) |
F010:02 | Subindex 002 | Reserved | UINT32 | RO | 0x000001FF (511dec) |
F010:03 | Subindex 003 | Reserved | UINT32 | RO | 0x00000200 (512dec) |
F010:04 | Subindex 004 | Reserved | UINT32 | RO | 0x00000200 (512dec) |
Index F082 MDP Profile Compatibility
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F082:0 | MDP profile compatibility | Max. Subindex | UINT8 | RW | 0x01 (1dec) |
F082:01 | Compatible input cycle counter | reserved | BOOLEAN | RW | 0x00 (0dec) |