Configuration data
Index 8000 PTO Settings Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8000:0 | PTO Settings Ch.1 | Max. Subindex | UINT8 | RO | 0x16 (24dec) |
8000:01 | Adapt A/B on position set | If the counter value is set to "0", the C-track goes into the "high" state. The behavior of channels A and B can be defined in this case. By default the value is FALSE, the position of the C track to A and B is then not changed. If the value is set to TRUE, channels A and B are both set to high. Consequently, a change of state occurs on both channels! | BOOLEAN | RW | 0x00 (0dec) |
8000:02 | Emergency ramp active | TRUE: FALSE: | BOOLEAN | RW | 0x00 (0dec) |
8000:03 | Watchdog timer inactive | TRUE: FALSE: | BOOLEAN | RW | 0x00 (0dec) |
8000:04 | Sign/amount representation | TRUE: FALSE: | BOOLEAN | RW | 0x00 (0dec) |
8000:06 | Ramp function active | TRUE: FALSE: | BOOLEAN | RW | 0x00 (0dec) |
8000:07 | Ramp base frequency | Selection in the pull-down menu: 0dec: 1dec: | BIT1 | RW | 0x00 (0dec) |
8000:08 | Direct input mode | TRUE: FALSE:' | BOOLEAN | RW | 0x00 (0dec) |
8000:09 | User switch-on value on wdt | Determines the behavior with triggered watchdog timer TRUE: FALSE: | BOOLEAN | RW | 0x00 (0dec) |
8000:0A | Travel distance control active | TRUE: FALSE: | BOOLEAN | RW | 0x00 (0dec) |
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8000:0E | Operating mode | Selection in the pull-down menu: 0dec: 1 dec: 2 dec: | BIT2 | RW | 0x00 (0dec) |
8000:10 | Negative logic | TRUE: FALSE: | BOOLEAN | RW | 0x00 (0dec) |
8000:11 | User switch-on-value | User switch-on value (frequency) | UINT16 | RW | 0x0000 (0dec) |
8000:12 | Base frequency 1 | Base frequency 1 = 50000 Hz | UINT32 | RW | 0x0000C350 (50000dec) |
8000:13 | Base frequency 2 | Base frequency 2 = 100000 Hz | UINT32 | RW | 0x000186A0 (100000dec) |
8000:14 | Ramp time constant (rising) | Ramp time constant (rising) | UINT16 | RW | 0x03E8 (1000dec) |
8000:15 | Ramp time constant (falling) | Ramp time constant (falling) | UINT16 | RW | 0x03E8 (1000dec) |
8000:16 | Frequency factor (digit x 10 mHz) | Frequency factor (direct input, digit x 10 mHz) | UINT16 | RW | 0x0064 (100dec) |
8000:17 | Slowing down frequency | Slowing down frequency, travel distance control | UINT16 | RW | 0x0032 (50dec) |
8000:18 | Ramp time constant (emergency) | Ramp time constant for controlled switch-off; User switch-on value is driven to (index 0x8000:11) | UINT16 | RW | 0x03E8 (1000dec |
Index 8010 PTO Settings Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8010:0 | PTO Settings Ch.2 | Max. Subindex | UINT8 | RO | 0x16 (24dec) |
8010:01 | Adapt A/B on position set | If the counter value is set to "0", the C-track goes into the "high" state. The behavior of channels A and B can be defined in this case. By default the value is FALSE, the position of the C track to A and B is then not changed. If the value is set to TRUE, channels A and B are both set to high. Consequently, a change of state occurs on both channels! | BOOLEAN | RW | 0x00 (0dec) |
8010:02 | Emergency ramp active | TRUE: FALSE: | BOOLEAN | RW | 0x00 (0dec) |
8010:03 | Watchdog timer inactive | TRUE: FALSE: | BOOLEAN | RW | 0x00 (0dec) |
8010:04 | Sign/amount representation | TRUE: FALSE: | BOOLEAN | RW | 0x00 (0dec) |
8010:06 | Ramp function active | TRUE: FALSE: | BOOLEAN | RW | 0x00 (0dec) |
8010:07 | Ramp base frequency | Selection in the pull-down menu: 0dec: 1dec: | BIT1 | RW | 0x00 (0dec) |
8010:08 | Direct input mode | TRUE: FALSE:' | BOOLEAN | RW | 0x00 (0dec) |
8010:09 | User switch-on value on wdt | Determines the behavior with triggered watchdog timer TRUE: FALSE: | BOOLEAN | RW | 0x00 (0dec) |
8010:0A | Travel distance control active | TRUE: FALSE: | BOOLEAN | RW | 0x00 (0dec) |
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8010:0E | Operating mode | Selection in the pull-down menu: 0dec: 1 dec: 2 dec: | BIT2 | RW | 0x00 (0dec) |
8000:10 | Negative logic | TRUE: FALSE: | BOOLEAN | RW | 0x00 (0dec) |
8010:11 | User switch-on-value | User switch-on value (frequency) | UINT16 | RW | 0x0000 (0dec) |
8010:12 | Base frequency 1 | Base frequency 1 = 50000 Hz | UINT32 | RW | 0x0000C350 (50000dec) |
8010:13 | Base frequency 2 | Base frequency 2 = 100000 Hz | UINT32 | RW | 0x000186A0 (100000dec) |
8010:14 | Ramp time constant (rising) | Ramp time constant (rising) | UINT16 | RW | 0x03E8 (1000dec) |
8010:15 | Ramp time constant (falling) | Ramp time constant (falling) | UINT16 | RW | 0x03E8 (1000dec) |
8010:16 | Frequency factor (digit x 10 mHz) | Frequency factor (direct input, digit x 10 mHz) | UINT16 | RW | 0x0064 (100dec) |
8010:17 | Slowing down frequency | Slowing down frequency, travel distance control | UINT16 | RW | 0x0032 (50dec) |
8010:18 | Ramp time constant (emergency) | Ramp time constant for controlled switch-off; User switch-on value is driven to (index 0x8000:11) | UINT16 | RW | 0x03E8 (1000dec) |
Index 8020 ENC Settings Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8020:0 | ENC Settings Ch.1 | Max. Subindex | UINT8 | RO | 0x1A (26dec) |
8020:01 | Enable C reset | The counter is reset via the C-track | BOOLEAN | RW | 0x00 (0dec) |
8020:0A | Enable micro increments | The counter is more highly resolved with the bits specified in 0x8pp0:16 | BOOLEAN | RW | 0x00 (0dec) |
8020:18 | Micro increment bits | If 0x8pp0:0A is enabled: number of micro increment bits | UINT16 | RW | 0x0008 (8dec) |
8020:19 | Pulses per revolution | If C-reset active: Number of increments per revolution. At 1024 the counter counts. | UINT32 | RW | 0x00000400 (1024dec) |
8020:1A | Autoset threshold | If the difference between "Target counter value" and "Counter value" exceeds this threshold, no output takes place. 0: function for automatic setting is inactive | UINT32 | RW | 0x00000000 (0dec) |
Index 0x8030 ENC Settings Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8030:0 | ENC Settings Ch.2 | Max. Subindex | UINT8 | RO | 0x1A (26dec) |
8030:01 | Enable C reset | The counter is reset via the C-track | BOOLEAN | RW | 0x00 (0dec) |
8030:0A | Enable micro increments | The counter is more highly resolved with the bits specified in 0x8pp0:16 | BOOLEAN | RW | 0x00 (0dec) |
8030:18 | Micro increment bits | If 0x8pp0:0A is enabled: number of micro increment bits | UINT16 | RW | 0x0008 (8dec) |
8030:19 | Pulses per revolution | If C-reset active: Number of increments per revolution. At 1024 the counter counts. | UINT32 | RW | 0x00000400 (1024dec) |
8030:1A | Autoset threshold | If the difference between "Target counter value" and "Counter value" exceeds this threshold, no output takes place. 0: function for automatic setting is inactive | UINT32 | RW | 0x00000000 (0dec) |