Information and diagnostic data

 

Index A000 PTO Diag data Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

A000:0

PTO Diag data Ch.1

Max. Subindex

UINT8

RO

0x01 (1dec)

A000:01

Overspeed counter

Counts up if the calculated set position does not correspond to the actual position in the next cycle.

Possible causes:

  • the output frequency is limited by the corresponding "Base frequency 1"
  • Micro increments are active and the "internal 100 MHz" are exceeded

UINT16

RO

0x0000 (0dec)

Index A010 PTO Diag data Ch.2

Index (hex)

Name

Meaning

Data type

Flags

Default

A010:0

PTO Diag data Ch.2

Max. Subindex

UINT8

RO

0x01 (1dec)

A010:01

Overspeed counter

Counts up if the calculated set position does not correspond to the actual position in the next cycle.

Possible causes:

  • the output frequency is limited by the corresponding "Base frequency 1"
  • Micro increments are active and the "internal 100 MHz" are exceeded

UINT16

RO

0x0000 (0dec)

Index F000 Modular device profile

Index (hex)

Name

Meaning

Data type

Flags

Default

F000:0

Modular device profile

General information for the modular device profile

UINT8

RO

0x02 (2dec)

F000:01

Module index distance

Index distance of the objects of the individual channels

UINT16

RO

0x0010 (16dec)

F000:02

Maximum number of modules

Number of channels

UINT16

RO

0x0004 (4dec)

Index F008 Code word

Index (hex)

Name

Meaning

Data type

Flags

Default

F008:0

Code word

reserved

UINT32

RW

0x00000000 (0dec)

Index F010 Module list

Index (hex)

Name

Meaning

Data type

Flags

Default

F010:0

Module list

Max. Subindex

UINT8

RW

0x04 (4dec)

F010:01

Subindex 001

Reserved

UINT32

RO

0x000000FD (253dec)

F010:02

Subindex 002

Reserved

UINT32

RO

0x000000FD (253dec)

F010:03

Subindex 003

Reserved

UINT32

RO

0x000001FF (511dec)

F010:04

Subindex 004

Reserved

UINT32

RO

0x000001FF (511dec)