Documentation issue status

Version

Comment

2.1.0

  • Update chapter Introduction
  • Update Technical data
  • Update chapter Installation of EJ modules
  • Update structure

2.0

  • Update chapter EJ1101-0022 – Technical data
  • Update chapter ID-Switch
  • Update chapter Network interface
  • Update chapter Power supply and potential groups
  • Update structure

1.9

  • Update chapter Product description
  • Update chapter Installation of EJ modules

1.8

  • Update structure

1.7

  • Update chapter Marking of EtherCAT plug-in modules
  • Update Technical data
  • Update chapter EJ1101-0022 - Pinout
  • Chapter Power supply and potential groups added
  • Chapter Disposal added

1.6

  • New Title page
  • Update Technical data
  • Chapters Basics communication, TwinCAT Quick Start , TwinCAT development environment and General Notes - EtherCAT Slave Application replaced by references in the chapter Guide through documentation
  • Update chapter Pinout
  • Update structure
  • Update revision status

1.5

  • Correction chapter Network interface

1.4

  • Update chapter Pinout

1.3

  • Note Signal distribution board added
  • Chapter Version identification of EtherCAT devices replaced by chapter Marking of EtherCAT plug-in modules
  • Chapter Network interface, ID-Switch and Status LEDs added
  • Update chapter Technical data

1.2

  • Chapter Intended use added
  • Update Technical data
  • Update chapter Pinout
  • Update chapter Installation of EJ modules
  • Update structure

1.1

  • Update EJ1101-0022 - Pinout

1.0

  • First publication for EJ110x-00xx