Push-in connection technology (EC/ED/EFxxxx)

WARNING

Risk of injury through electric shock and damage to the device!

Bring the bus terminal system into a safe, de-energized state before beginning to mount, disassemble, or wire the bus terminals!

In the case of EC/ED/EFxxxx-series Terminals with push-in connection technology, solid conductors fitted with wire end ferrules can be plugged in directly without tools (see “Wiring” section).

Push-in connection technology (EC/ED/EFxxxx) 1:

Ultrasonically compacted wires

Ultrasonically compacted (ultrasonically welded) wires can also be connected.

  • Please note the information on the connection cross-section in the table “housing data” in the chapter “Technical data” of the relevant device!
Push-in connection technology (EC/ED/EFxxxx) 2:
Fig.19: Tool-free push-in connection; housing types ED-12-8pin, ED-12-16pin, and EF-12-8pin

The following connection options are available for optimum adaptation to the application:

Push-in connection technology (EC/ED/EFxxxx) 3:

Strain relief of the cable

A tab for strain relief of the cable simplifies assembly in many applications and prevents entangling of the individual connection wires when the connector is pulled.

Overview of housing designs

EC/EDxxxx housing designs,
contain the electronics and
connection level in one housing

EFxxxx housing designs with
pluggable wiring level

Description

EC-40-8pin

-

8 connection points on 40 mm

ED-12-8pin

EF-12-8pin

8 connection points on 12 mm

ED-24-2x8pin

EF-24-2x8pin

16 connection points on 24 mm

ED-12-16pin

-

16 connection points on 12 mm

ED-24-2x16pin

-

32 connection points on 24 mm