Configuration data (0x80n0)
Index 80n0 IO Settings Ch. 1 - 4 (for 0 ≤ n ≤ 3)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80n0:0 | IO Settings | Max. Subindex | UINT8 | RO | 0x28 (40dec) |
80n0:04 | Device ID | The device ID is used for validating the IO-Link device. | UINT32 | RW | 0x00000000 (0dec) |
80n0:05 | VendorID | The Vendor ID is used for validating the vendor of the IO-Link device. | UINT32 | RW | 0x00000000 (0dec) |
80n0:20 | IO-Link Revision | ID of the specification version based on which the IO-Link device communicates. Bit 0 - 3: MinorRev | UINT8 | RW | 0x00 (0dec) |
80n0:21 | Frame capability | The Frame Capability indicates certain functionalities of the IO-Link device (e.g. ISDU supported). Bit 0: ISDU | UINT8 | RW | 0x00 (0dec) |
80n0:22 | Min cycle time | The cycle time refers to the communication between the IO‑Link master and the IO‑Link device. This value is transmitted in the IO‑Link format for Min Cycle Time. Bit 6 and 7: time base | UINT8 | RW | 0x00 (0dec) |
Time base | Time base meaning | Calculation | Min. Cycle Time |
|---|---|---|---|
00bin | 0.1 ms | multiplier x time base | 0.0 - 6.3 ms |
01bin | 0.4 ms | 6.4 ms + multiplier x time base | 6.4 - 31.6 ms |
10bin | 1.6 ms | 32.0 ms + multiplier x time base | 32.0 - 132.8 ms |
11bin | 6.4 ms | 134.4 ms + multiplier x time base | 134.4 - 537.6 ms |
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80n0:23 | Offset time | Reserved | UINT8 | RW | 0x00 (0dec) |
80n0:24 | Process data in length | These parameters are transmitted in the IO-Link format for “Process data in length”. Bit 7: BYTE
Bit 6: SIO Bit 0 to 4: LENGTH | UINT8 | RW | 0x00 (0dec) |
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80n0:25 | Process data out length | These parameters are transmitted in the IO-Link format for “Process data out length”. Bit 7: BYTE
Bit 6: SIO Bit 0 to 4: LENGTH | UINT8 | RW | 0x00 (0dec) |
80n0:26 | Compatible ID | reserved | UINT16 | RW | 0x0000 (0dec) |
80n0:27 | Reserved | reserved | UINT16 | RW | 0x0000 (0dec) |
80n0:28 | Master Control | Controls the IO-Link master port and defines the various operation modes of the IO-Link master. Bits 0...3 Bits 4...15 | UINT16 | RW | 0x0000 (0dec) |
Index 80n8 IO Sync Settings Ch. 1 - 4 (for 0 ≤ n ≤ 3)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80n8:0 | IO Sync Settings | Max. Subindex | UINT8 | RO | 0x02 (2dec) |
80n8:01 | Ratio | UINT16 | RW | 0x0000 (0dec) | |
80n8:05 | Offset | UINT16 | RW | 0x0000 (0dec) |