Overview of functions in single- and two-channel mode
Function | Single-channel mode 1 x ABC | Two-channel mode 2 x AB | |
|---|---|---|---|
Set | PLC variable | Yes | Yes |
zero pulse C | Yes | No | |
Latch input | Yes | No | |
Gate/Latch combination input | No | Yes | |
Reset counter value via | zero pulse C | Yes | No |
Latch input | Yes | No | |
Gate/Latch combination input | No | Yes | |
Save counter value via | zero pulse C | Yes | No |
Latch input | Yes | No | |
Gate/Latch input | Yes | No | |
Gate/Latch combination input | No | Yes | |
Lock counter value via | PLC variable | Yes | Yes |
Gate/Latch input | Yes | No | |
Gate/Latch combination input | No | Yes | |
Detect counting direction | Yes | No | |
Detect reversion of rotation | Yes | No | |
Frequency calculation | Yes | Yes | |
Period duration calculation | Yes | Yes | |
Duty cycle evaluation | Yes | No | |
Micro-increments | Yes | No | |
Timestamp function | Yes | No | |
Filter function | Yes | Yes | |
Plausibility check | Yes | Yes | |