16nn | Mapping RxPDO
Index 1600 ENC RxPDO-Map Control Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1600:0 | ENC RxPDO-Map Control Ch.1 | PDO Mapping RxPDO 1 | UINT8 | RO | 0x0D (13dec) |
1600:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x01 (Ctrl)) | UINT32 | RO | 0x7000:01, 1 |
1600:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x02 (Enable latch extern on positive edge)) | UINT32 | RO | 0x7000:02, 1 |
1600:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x03 (Set counter)) | UINT32 | RO | 0x7000:03, 1 |
1600:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x04 (Enable latch extern on negative edge)) | UINT32 | RO | 0x7000:04, 1 |
1600:05 | SubIndex 005 | 5. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 3 |
1600:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x08 (Set counter on latch C)) | UINT32 | RO | 0x7000:08, 1 |
1600:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x09 (Set software gate)) | UINT32 | RO | 0x7000:09, 1 |
1600:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x0A (Set counter on latch extern on positive edge)) | UINT32 | RO | 0x7000:0A, 1 |
1600:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x0B (Set counter on latch extern on negative edge)) | UINT32 | RO | 0x7000:0B, 1 |
1600:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x0C (Enable latch extern 2 on positive edge)) | UINT32 | RO | 0x7000:0C, 1 |
1600:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x0D (Enable latch extern 2 on negative edge)) | UINT32 | RO | 0x7000:0D, 1 |
1600:0C | SubIndex 012 | 12. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 3 |
1600:0D | SubIndex 013 | 13. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x11 (Set counter value)) | UINT32 | RO | 0x7000:11, 32 |
Index 1601 ENC RxPDO-Map Control Compact Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1601:0 | ENC RxPDO-Map Control Compact Ch.1 | PDO Mapping RxPDO 2 | UINT8 | RO | 0x0D (13dec) |
1601:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x01 (Ctrl)) | UINT32 | RO | 0x7000:01, 1 |
1601:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x02 (Enable latch extern on positive edge)) | UINT32 | RO | 0x7000:02, 1 |
1601:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x03 (Set counter)) | UINT32 | RO | 0x7000:03, 1 |
1601:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x04 (Enable latch extern on negative edge)) | UINT32 | RO | 0x7000:04, 1 |
1601:05 | SubIndex 005 | 5. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 3 |
1601:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x08 (Set counter on latch C)) | UINT32 | RO | 0x7000:08, 1 |
1601:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x09 (Set software gate)) | UINT32 | RO | 0x7000:09, 1 |
1601:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x0A (Set counter on latch extern on positive edge)) | UINT32 | RO | 0x7000:0A, 1 |
1601:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x0B (Set counter on latch extern on negative edge)) | UINT32 | RO | 0x7000:0B, 1 |
1601:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x0C (Enable latch extern 2 on positive edge)) | UINT32 | RO | 0x7000:0C, 1 |
1601:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x0D (Enable latch extern 2 on negative edge)) | UINT32 | RO | 0x7000:0D, 1 |
1601:0C | SubIndex 012 | 12. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 3 |
1601:0D | SubIndex 013 | 13. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x11 (Set counter value)) | UINT32 | RO | 0x7000:11, 16 |
Index 1602 ENC RxPDO-Map Control Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1602:0 | ENC RxPDO-Map Control Ch.1 | PDO Mapping RxPDO 3 | UINT8 | RO | 0x0A (10dec) |
1602:01 | SubIndex 001 | 1. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
1602:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x02 (Enable latch extern on positive edge)) | UINT32 | RO | 0x7000:02, 1 |
1602:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x03 (Set counter)) | UINT32 | RO | 0x7000:03, 1 |
1602:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x04 (Enable latch extern on negative edge)) | UINT32 | RO | 0x7000:04, 1 |
1602:05 | SubIndex 005 | 5. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
1602:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x09 (Set software gate)) | UINT32 | RO | 0x7000:09, 1 |
1602:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x0A (Set counter on latch extern on positive edge)) | UINT32 | RO | 0x7000:0A, 1 |
1602:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x0B (Set counter on latch extern on negative edge)) | UINT32 | RO | 0x7000:0B, 1 |
1602:09 | SubIndex 009 | 9. PDO Mapping entry (5 bits align) | UINT32 | RO | 0x0000:00, 5 |
1602:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x11 (Set counter value)) | UINT32 | RO | 0x7000:11, 32 |
Index 1603 ENC RxPDO-Map Control Compact Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1603:0 | ENC RxPDO-Map Control Compact Ch.1 | PDO Mapping RxPDO 4 | UINT8 | RO | 0x0A (10dec) |
1603:01 | SubIndex 001 | 1. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
1603:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x02 (Enable latch extern on positive edge)) | UINT32 | RO | 0x7000:02, 1 |
1603:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x03 (Set counter)) | UINT32 | RO | 0x7000:03, 1 |
1603:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x04 (Enable latch extern on negative edge)) | UINT32 | RO | 0x7000:04, 1 |
1603:05 | SubIndex 005 | 5. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
1603:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x09 (Set software gate)) | UINT32 | RO | 0x7000:09, 1 |
1603:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x0A (Set counter on latch extern on positive edge)) | UINT32 | RO | 0x7000:0A, 1 |
1603:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x0B (Set counter on latch extern on negative edge)) | UINT32 | RO | 0x7000:0B, 1 |
1603:09 | SubIndex 009 | 9. PDO Mapping entry (5 bits align) | UINT32 | RO | 0x0000:00, 5 |
1603:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x11 (Set counter value)) | UINT32 | RO | 0x7000:11, 16 |
Index 1604 ENC RxPDO-Map Control Counter Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1604:0 | ENC RxPDO-Map Control Counter Ch.1 | PDO Mapping RxPDO 5 | UINT8 | RO | 0x06 (6dec) |
1604:01 | SubIndex 001 | 1. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1604:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x03 (Set counter)) | UINT32 | RO | 0x7000:03, 1 |
1604:03 | SubIndex 003 | 3. PDO Mapping entry (5 bits align) | UINT32 | RO | 0x0000:00, 5 |
1604:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x09 (Set software gate)) | UINT32 | RO | 0x7000:09, 1 |
1604:05 | SubIndex 005 | 5. PDO Mapping entry (7 bits align) | UINT32 | RO | 0x0000:00, 7 |
1604:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x11 (Set counter value)) | UINT32 | RO | 0x7000:11, 32 |
Index 1605 ENC RxPDO-Map Control Compact Counter Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1605:0 | ENC RxPDO-Map Control Counter Ch.1 | PDO Mapping RxPDO 6 | UINT8 | RO | 0x06 (6dec) |
1605:01 | SubIndex 001 | 1. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1605:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x03 (Set counter)) | UINT32 | RO | 0x7000:03, 1 |
1605:03 | SubIndex 003 | 3. PDO Mapping entry (5 bits align) | UINT32 | RO | 0x0000:00, 5 |
1605:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x09 (Set software gate)) | UINT32 | RO | 0x7000:09, 1 |
1605:05 | SubIndex 005 | 5. PDO Mapping entry (7 bits align) | UINT32 | RO | 0x0000:00, 7 |
1605:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x11 (Set counter value)) | UINT32 | RO | 0x7000:11, 16 |
Index 1606 ENC RxPDO-Map Control Legacy Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1606:0 | ENC RxPDO-Map Control Legacy Ch.1 | PDO Mapping RxPDO 7 | UINT8 | RO | 0x06 (6dec) |
1606:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x01 (Ctrl)) | UINT32 | RO | 0x7000:01, 1 |
1606:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x02 (Enable latch extern on positive edge)) | UINT32 | RO | 0x7000:02, 1 |
1606:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x03 (Set counter)) | UINT32 | RO | 0x7000:03, 1 |
1606:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x04 (Enable latch extern on negative edge)) | UINT32 | RO | 0x7000:04, 1 |
1606:05 | SubIndex 005 | 5. PDO Mapping entry (12 bits align) | UINT32 | RO | 0x0000:00, 12 |
1606:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x11 (Set counter value)) | UINT32 | RO | 0x7000:11, 32 |
Index 1607 ENC RxPDO-Map Control Compact Legacy Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1607:0 | ENC RxPDO-Map Control Compact Legacy Ch.1 | PDO Mapping RxPDO 8 | UINT8 | RO | 0x06 (6dec) |
1607:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x01 (Ctrl)) | UINT32 | RO | 0x7000:01, 1 |
1607:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x02 (Enable latch extern on positive edge)) | UINT32 | RO | 0x7000:02, 1 |
1607:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x03 (Set counter)) | UINT32 | RO | 0x7000:03, 1 |
1607:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x04 (Enable latch extern on negative edge)) | UINT32 | RO | 0x7000:04, 1 |
1607:05 | SubIndex 005 | 5. PDO Mapping entry (12 bits align) | UINT32 | RO | 0x0000:00, 12 |
1607:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x7000 (ENC Outputs Ch.1), entry 0x11 (Set counter value)) | UINT32 | RO | 0x7000:11, 16 |
Index 160A ENC RxPDO-Map Control Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
160A:0 | ENC RxPDO-Map Control Ch.2 | PDO Mapping RxPDO 9 | UINT8 | RO | 0x0A (10dec) |
160A:01 | SubIndex 001 | 1. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
160A:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7010 (ENC Outputs Ch.2), entry 0x02 (Enable latch extern on positive edge)) | UINT32 | RO | 0x7010:02, 1 |
160A:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7010 (ENC Outputs Ch.2), entry 0x03 (Set counter)) | UINT32 | RO | 0x7010:03, 1 |
160A:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7010 (ENC Outputs Ch.2), entry 0x04 (Enable latch extern on negative edge)) | UINT32 | RO | 0x7010:04, 1 |
160A:05 | SubIndex 005 | 5. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
160A:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x7010 (ENC Outputs Ch.2), entry 0x09 (Set software gate)) | UINT32 | RO | 0x7010:09, 1 |
160A:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x7010 (ENC Outputs Ch.2), entry 0x0A (Set counter on latch extern on positive edge)) | UINT32 | RO | 0x7010:0A, 1 |
160A:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x7010 (ENC Outputs Ch.2), entry 0x0B (Set counter on latch extern on negative edge)) | UINT32 | RO | 0x7010:0B, 1 |
160A:09 | SubIndex 009 | 9. PDO Mapping entry (5 bits align) | UINT32 | RO | 0x0000:00, 5 |
160A:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x7010 (ENC Outputs Ch.2), entry 0x11 (Set counter value)) | UINT32 | RO | 0x7010:11, 32 |
Index 160B ENC RxPDO-Map Control Compact Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
160B:0 | ENC RxPDO-Map Control Compact Ch.2 | PDO Mapping RxPDO 10 | UINT8 | RO | 0x0A (10dec) |
160B:01 | SubIndex 001 | 1. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
160B:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7010 (ENC Outputs Ch.2), entry 0x02 (Enable latch extern on positive edge)) | UINT32 | RO | 0x7010:02, 1 |
160B:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7010 (ENC Outputs Ch.2), entry 0x03 (Set counter)) | UINT32 | RO | 0x7010:03, 1 |
160B:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7010 (ENC Outputs Ch.2), entry 0x04 (Enable latch extern on negative edge)) | UINT32 | RO | 0x7010:04, 1 |
160B:05 | SubIndex 005 | 5. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
160B:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x7010 (ENC Outputs Ch.2), entry 0x09 (Set software gate)) | UINT32 | RO | 0x7010:09, 1 |
160B:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x7010 (ENC Outputs Ch.2), entry 0x0A (Set counter on latch extern on positive edge)) | UINT32 | RO | 0x7010:0A, 1 |
160B:08 | SubIndex 005 | 8. PDO Mapping entry (object 0x7010 (ENC Outputs Ch.2), entry 0x0B (Set counter on latch extern on negative edge)) | UINT32 | RO | 0x7010:0B, 1 |
160B:09 | SubIndex 006 | 9. PDO Mapping entry (5 bits align) | UINT32 | RO | 0x0000:00, 5 |
160B:0A | SubIndex 007 | 10. PDO Mapping entry (object 0x7010 (ENC Outputs Ch.2), entry 0x11 (Set counter value)) | UINT32 | RO | 0x7010:11, 16 |
Index 160C ENC RxPDO-Map Control Counter Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
160C:0 | ENC RxPDO-Map Control Counter Ch.2 | PDO Mapping RxPDO 11 | UINT8 | RO | 0x06 (6dec) |
160C:01 | SubIndex 001 | 1. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
160C:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7010 (ENC Outputs Ch.2), entry 0x03 (Set counter)) | UINT32 | RO | 0x7010:03, 1 |
160C:03 | SubIndex 003 | 3. PDO Mapping entry (5 bits align) | UINT32 | RO | 0x0000:00, 5 |
160C:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7010 (ENC Outputs Ch.2), entry 0x09 (Set software gate)) | UINT32 | RO | 0x7010:09, 1 |
160C:05 | SubIndex 005 | 5. PDO Mapping entry (7 bits align) | UINT32 | RO | 0x0000:00, 7 |
160C:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x7010 (ENC Outputs Ch.2), entry 0x11 (Set counter value)) | UINT32 | RO | 0x7010:11, 32 |
Index 160D ENC RxPDO-Map Control Compact Counter Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
160D:0 | ENC RxPDO-Map Control Compact Counter Ch.2 | PDO Mapping RxPDO 12 | UINT8 | RO | 0x06 (6dec) |
160D:01 | SubIndex 001 | 1. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
160D:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7010 (ENC Outputs Ch.2), entry 0x03 (Set counter)) | UINT32 | RO | 0x7010:03, 1 |
160D:03 | SubIndex 003 | 3. PDO Mapping entry (5 bits align) | UINT32 | RO | 0x0000:00, 5 |
160D:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7010 (ENC Outputs Ch.2), entry 0x09 (Set software gate)) | UINT32 | RO | 0x7010:09, 1 |
160D:05 | SubIndex 005 | 5. PDO Mapping entry (7 bits align) | UINT32 | RO | 0x0000:00, 7 |
160D:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x7010 (ENC Outputs Ch.2), entry 0x11 (Set counter value)) | UINT32 | RO | 0x7010:11, 16 |