14nn | Exclude RxPDO
Index ENC 1400 RxPDO-Par Control Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1400:0 | ENC RxPDO-Par Control Ch.1 | PDO Parameter RxPDO 1 | UINT8 | RO | 0x06 (6dec) |
1400:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 1. | OCTET-STRING[22] | RO | 01 16 02 16 03 16 04 16 05 16 06 16 07 16 0A 16 0B 16 0C 16 0D 16 |
Index 1401 ENC RxPDO-Par Control Compact Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1401:0 | ENC RxPDO-Par Control Compact Ch.1 | PDO Parameter RxPDO 2 | UINT8 | RO | 0x06 (6dec) |
1401:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 2. | OCTET-STRING[22] | RO | 00 16 02 16 03 16 04 16 05 16 06 16 07 16 00 00 00 00 00 00 00 00 |
Index 1402 ENC RxPDO-Par Control Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1402:0 | ENC RxPDO-Par Control Ch.1 | PDO Parameter RxPDO 3 | UINT8 | RO | 0x06 (6dec) |
1402:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 3. | OCTET-STRING[22] | RO | 00 16 01 16 03 16 04 16 05 16 06 16 07 16 00 00 00 00 00 00 00 00 |
Index 1403 ENC RxPDO-Par Control Compact Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1403:0 | ENC RxPDO-Par Control Compact Ch.1 | PDO Parameter RxPDO 4 | UINT8 | RO | 0x06 (6dec) |
1403:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 4. | OCTET-STRING[22] | RO | 00 16 01 16 02 16 04 16 05 16 06 16 07 16 00 00 00 00 00 00 00 00 |
Index 1404 ENC RxPDO-Par Control Counter Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1404:0 | ENC RxPDO-Par Control Counter Ch.1 | PDO Parameter RxPDO 5 | UINT8 | RO | 0x06 (6dec) |
1404:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 5. | OCTET-STRING[22] | RO | 00 16 01 16 02 16 03 16 05 16 06 16 07 16 00 00 00 00 00 00 00 00 |
Index 1405 ENC RxPDO-Par Control Compact Counter Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1405:0 | ENC RxPDO-Par Control Compact Counter Ch.1 | PDO Parameter RxPDO 6 | UINT8 | RO | 0x06 (6dec) |
1405:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 6. | OCTET-STRING[22] | RO | 00 16 01 16 02 16 03 16 04 16 06 16 07 16 00 00 00 00 00 00 00 00 |
Index 1406 ENC RxPDO-Par Control Legacy Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1406:0 | ENC RxPDO-Par Control Legacy Ch.1 | PDO Parameter RxPDO 7 | UINT8 | RO | 0x06 (6dec) |
1406:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 7. | OCTET-STRING[22] | RO | 00 16 01 16 02 16 03 16 04 16 05 16 07 16 00 00 00 00 00 00 00 00 |
Index 1407 ENC RxPDO-Par Control Compact Legacy Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1407:0 | ENC RxPDO-Par Control Compact Legacy Ch.1 | PDO Parameter RxPDO 8 | UINT8 | RO | 0x06 (6dec) |
1407:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 8. | OCTET-STRING[22] | RO | 00 16 01 16 02 16 03 16 04 16 05 16 06 16 00 00 00 00 00 00 00 00 |
Index 140A ENC RxPDO-Par Control Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
140A:0 | ENC RxPDO-Par Control Ch.2 | PDO Parameter RxPDO 9 | UINT8 | RO | 0x06 (6dec) |
140A:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 9. | OCTET-STRING[22] | RO | 00 16 |
Index 140B ENC RxPDO-Par Control Compact Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
140B:0 | ENC RxPDO-Par Control Compact Ch.2 | PDO Parameter RxPDO 10 | UINT8 | RO | 0x06 (6dec) |
140B:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 10. | OCTET-STRING[22] | RO | 00 16 |
Index 140C ENC RxPDO-Par Control Counter Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
140C:0 | ENC RxPDO-Par Control Counter Ch.2 | PDO Parameter RxPDO 11 | UINT8 | RO | 0x06 (6dec) |
140C:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 11. | OCTET-STRING[22] | RO | 00 16 |
Index 140D ENC RxPDO-Par Control Compact Counter Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
140D:0 | ENC RxPDO-Par Control Compact Counter Ch.2 | PDO Parameter RxPDO 12 | UINT8 | RO | 0x06 (6dec) |
140D:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 12. | OCTET-STRING[22] | RO | 00 16 |