EtherCAT cycle time
The EtherCAT cycle time depends on the selection of the process data to be transferred. The following table provides an overview of the recommended cycle time, depending on the “Predefined PDO Assignment”. The specifications refer to a multiple of the “Base Time” to be set via the TwinCAT Master. If a faster cycle time is used, the process data "Input cycle counter" 0x6002:0F must be used to monitor when new process data are delivered.
ED5112 - Predefined PDO assignment in 2-channel mode | EtherCAT cycle time | |
|---|---|---|
Min. | Max. | |
2. Ch. Standard, 2xAB | typ. 125 µs | typ. 150 µs |
2. Ch. Compact, 2xAB | typ. 125 µs | typ. 150 µs |
2. Ch. Standard, 2xAB, Period mode | typ. 125 µs | typ. 150 µs |
2. Ch. Standard, 2xAB, Frequency mode | typ. 125 µs | typ. 150 µs |
2. Ch. Standard, 2xAB, Counter mode | typ. 125 µs | typ. 150 µs |
2. Ch. Compact, 2xAB, Counter mode | typ. 125 µs | typ. 150 µs |