EtherCAT cycle time

The EtherCAT cycle time depends on the selection of the process data to be transferred. The following table provides an overview of the recommended cycle time, depending on the “Predefined PDO Assignment”. The specifications refer to a multiple of the “Base Time” to be set via the TwinCAT Master. If a faster cycle time is used, the process data “Input cycle counter” (0x6002:0F) must be used to monitor when new process data are delivered.

ED5112 - Predefined PDO assignment in 1-channel mode

EtherCAT cycle time

Min.

Max.

1. Ch. Standard, 1xABC Legacy EL5101

typ. 76.9 µs

typ. 125 µs

1. Ch. Compact, 1xABC Legacy EL5101

typ. 71.4 µs

typ. 125 µs

1. Ch. Standard, 1xABC

typ. 76.9 µs

typ. 125 µs

1. Ch. Compact, 1xABC

typ. 76.9 µs

typ. 125 µs

1. Ch. Standard, 1xABC, extended DC mode, 32Bit time stamp

typ. 125 µs

typ. 150 µs

1. Ch. Standard, 1xABC, extended DC mode, 64Bit time stamp

typ. 125 µs

typ. 150 µs

1. Ch. Standard, 1xABC, Period mode

typ. 83.3 µs

typ. 125 µs

1. Ch. Standard, 1xABC, Frequency mode

typ. 76.9 µs

typ. 125 µs

1. Ch. Standard, 1xABC, Duty Cycle mode

typ. 100 µs

typ. 125 µs