Connection
| |
Risk of injury through electric shock and damage to the device! Bring the bus terminal system into a safe, de-energized state before beginning to mount, disassemble, or wire the bus terminals! |
Notice | |
Cable lengths > 30 m For cable lengths > 30 m, suitable overvoltage protection (surge protection) must be provided (e g. EL9540-0010) if corresponding interference could affect the signal cable. |
Terminal point | Description | Internally connected with connection | Max. current carrying capacity*) | |
|---|---|---|---|---|
Abbreviation | No. | |||
Ch1 analog output | 1 | Voltage/current output, channel 1 | – | overload protected |
Ch2 analog output | 2 | Voltage/current output, channel 2 | – | overload protected |
Ch3 analog output | 3 | Voltage/current output, channel 3 | – | overload protected |
Ch4 analog output | 4 | Voltage/current output, channel 4 | – | overload protected |
Ch5 analog output | 5 | Voltage/current output, channel 5 | – | overload protected |
Ch6 analog output | 6 | Voltage/current output, channel 6 | – | overload protected |
Ch7 analog output | 7 | Voltage/current output, channel 7 | – | overload protected |
Ch8 analog output | 8 | Voltage/current output, channel 8 | – | overload protected |
GND | 9 | Analog ground (reference potential for Ch1…Ch8) | 10, 11, 12, 13, 14, 15, 16 | 100 mA**) |
GND | 10 | Analog ground (reference potential for Ch1…Ch8) | 9, 11, 12, 13, 14, 15, 16 | 100 mA**) |
GND | 11 | Analog ground (reference potential for Ch1…Ch8) | 9, 10, 12, 13, 14, 15, 16 | 100 mA**) |
GND | 12 | Analog ground (reference potential for Ch1…Ch8) | 9, 10, 11, 13, 14, 15, 16 | 100 mA**) |
GND | 13 | Analog ground (reference potential for Ch1…Ch8) | 9, 10, 11, 12, 14, 15, 16 | 100 mA**) |
GND | 14 | Analog ground (reference potential for Ch1…Ch8) | 9, 10, 11, 12, 13, 15, 16 | 100 mA**) |
GND | 15 | Analog ground (reference potential for Ch1…Ch8) | 9, 10, 11, 12, 13, 14, 16 | 100 mA**) |
GND | 16 | Analog ground (reference potential for Ch1…Ch8) | 9, 10, 11, 12, 13, 14, 15 | 100 mA**) |
*) Constant current; short-term higher currents are to be avoided and can lead to thermal overload (damage) | ||||
Voltage output 0…10 V/-10…+10 V

- 2-wire: 2-pin voltage output
Current output -20/0/+4…+20 mA

- 2-wire: 2-pin current output
