ED3362-0100
EtherCAT Terminal, 2-channel analog input, measuring bridge, full bridge, 24 bit, push-in sensor power supply 5/10 V DC
The ED3362-0100 analog input terminal enables the direct connection of two independent resistance bridges (strain gauges – SG) or load cells using the 4-wire or 6-wire connection technique.
It records the ratio of the bridge voltage UBridge to the measured supply voltage USense and outputs the calculated load value as a process value based on the terminal settings.
This enables precise acquisition of weights, torques, and vibrations.
Special features:
- integrated, switchable 5 V/10 V bridge supply UExc, generated from the power contacts
- Parallel connection of bridges possible thanks to powerful bridge supply
- Sampling rate of 10 ksps.
The EtherCAT-Terminals of the ED series feature push-in connection technology, which enables simple wiring without the need for tools.
Further Information