Input data

Index 6000 AI Inputs UBridge Ch.1

Index (hex)

Name

Meaning

Data Type

Flags

Default value

6000:0

AI Inputs UBridge Ch.1

Maximum subindex

INT16

RO

0x14 (20dec)

6000:01

Underrange

Value below measuring range; see also chapter "Data flow"

BOOLEAN

RO

0x00 (0dec)

6000:02

Overrange

Measuring range exceeded; see also chapter "Data flow".

BOOLEAN

RO

0x00 (0dec)

6000:03

Limit 1

Limit value monitoring Limit 1

0: not active
1: value is smaller than limit value 1
2: value is greater than limit value 1
3: value is equal to limit value 1

BIT2

RO

0x00 (0dec)

6000:05

Limit 2

Limit value monitoring Limit 2

0: not active
1: value is smaller than limit value 2
2: value is greater than limit value 2
3: value is equal to limit value 2

BIT2

RO

0x00 (0dec)

6000:07

Error

The error bit is set if the data is invalid (overrange, underrange)

BOOLEAN

RO

0x00 (0dec)

6000:09

Steady state

Measured value is stable

BOOLEAN

RO

0x00 (0dec)

6000:0C

Tare Active

0: no tare active or tare is determined on falling edge.
1: Tare is active

BOOLEAN

RO

0x00 (0dec)

6000:0D

Warning

The bit is set if the warning thresholds configured via CoE are exceeded.

BOOLEAN

RO

0x00 (0dec)

6000:0F

TxPDO State

Validity of the data of the associated TxPDO (0 = valid, 1 = invalid).

BOOLEAN

RO

0x00 (0dec)

6000:10

TxPDO Toggle

The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated.

BOOLEAN

RO

0x00 (0dec)

6000:11

Value

Analog date of receipt

INT16

RO

0x0000 (0dec)

6000:13

Value (Real32)

Analog input date (Real32)

REAL32

RO

0x00000000 (0dec)

6000:14

Input Cycle Counter

The counter is incremented each time the input data in the process image is updated.

UINT16

RO

0x0000 (0dec)

Index 6010 AI Inputs USense Ch.1

Index (hex)

Name

Meaning

Data Type

Flags

Default value

6010:0

AI Inputs USense Ch.1

Maximum subindex

INT16

RO

0x14 (20dec)

6010:01

Underrange

Value below measuring range; see also chapter "Data flow"

BOOLEAN

RO

0x00 (0dec)

6010:02

Overrange

Measuring range exceeded; see also chapter "Data flow".

BOOLEAN

RO

0x00 (0dec)

6010:03

Limit 1

Limit value monitoring Limit 1

0: not active
1: value is smaller than limit value 1
2: value is greater than limit value 1
3: value is equal to limit value 1

BIT2

RO

0x00 (0dec)

6010:05

Limit 2

Limit value monitoring Limit 2

0: not active
1: value is smaller than limit value 2
2: value is greater than limit value 2
3: value is equal to limit value 2

BIT2

RO

0x00 (0dec)

6010:07

Error

The error bit is set if the data is invalid (overrange, underrange)

BOOLEAN

RO

0x00 (0dec)

6010:09

Steady state

Measured value is stable

BOOLEAN

RO

0x00 (0dec)

6010:0C

Tare Active

0: no tare active or tare is determined on falling edge.
1: Tare is active

BOOLEAN

RO

0x00 (0dec)

6010:0D

Warning

The bit is set if the warning thresholds configured via CoE are exceeded.

BOOLEAN

RO

0x00 (0dec)

6010:0F

TxPDO State

Validity of the data of the associated TxPDO (0 = valid, 1 = invalid).

BOOLEAN

RO

0x00 (0dec)

6010:10

TxPDO Toggle

The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated.

BOOLEAN

RO

0x00 (0dec)

6010:11

Value

Analog date of receipt

INT16

RO

0x0000 (0dec)

6010:13

Value (Real32)

Analog input date (Real32)

REAL32

RO

0x00000000 (0dec)

6010:14

Input Cycle Counter

The counter is incremented each time the input data in the process image is updated.

UINT16

RO

0x0000 (0dec)

Index 6030 RMB Sensor Inputs Ch.1

Index (hex)

Name

Meaning

Data Type

Flags

Default value

6030:0

RMB Sensor Inputs Ch.1

Maximum subindex

INT16

RO

0x14 (20dec)

6030:01

Underrange

Value below measuring range; see also chapter "Data flow"

BOOLEAN

RO

0x00 (0dec)

6030:02

Overrange

Measuring range exceeded; see also chapter "Data flow".

BOOLEAN

RO

0x00 (0dec)

6030:03

Limit 1

Limit value monitoring Limit 1

0: not active
1: value is smaller than limit value 1
2: value is greater than limit value 1
3: value is equal to limit value 1

BIT2

RO

0x00 (0dec)

6030:05

Limit 2

Limit value monitoring Limit 2

0: not active
1: value is smaller than limit value 2
2: value is greater than limit value 2
3: value is equal to limit value 2

BIT2

RO

0x00 (0dec)

6030:07

Error

The error bit is set if the data is invalid (overrange, underrange)

BOOLEAN

RO

0x00 (0dec)

6030:09

Steady state

Measured value is stable

BOOLEAN

RO

0x00 (0dec)

6030:0C

Tare Active

0: no tare active or tare is determined on falling edge.
1: Tare is active

BOOLEAN

RO

0x00 (0dec)

6030:0D

Warning

The bit is set if the warning thresholds configured via CoE are exceeded.

BOOLEAN

RO

0x00 (0dec)

6030:0F

TxPDO State

Validity of the data of the associated TxPDO (0 = valid, 1 = invalid).

BOOLEAN

RO

0x00 (0dec)

6030:10

TxPDO Toggle

The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated.

BOOLEAN

RO

0x00 (0dec)

6030:11

Value

Analog date of receipt

INT16

RO

0x0000 (0dec)

6030:13

Value (Real32)

Analog input date (Real32)

REAL32

RO

0x00000000 (0dec)

6030:14

Input Cycle Counter

The counter is incremented each time the input data in the process image is updated.

UINT16

RO

0x0000 (0dec)