Connection

WARNING

Risk of electric shock and damage of device!

Bring the bus terminal system into a safe, powered down state before starting installation, disassembly or wiring of the bus terminals!

Connection 1:Fig.3: ED3361-0100

Notice

Cable lengths > 30 m

For cable lengths > 30 m, suitable overvoltage protection (Surge-Protection) must be provided (e g. EL9540-0010) if corresponding interference could affect the signal cable.

Connection ED3361-0100

Terminal point

Description

Abbreviation

No.

n.c.

1

not connected

UBridge+

2

Bridge voltage input+

USense+

3

Input reference voltage+

UExc+

4

Output sensor power supply+

n.c.

5

not connected

n.c.

6

not connected

n.c

7

not connected

n.c

8

not connected

n.c.

9

not connected

UBridge-

10

Bridge voltage input-

USense-

11

Input reference voltage-

UExc-

12

Output sensor power supply-

n.c.

13

not connected

n.c.

14

not connected

n.c

15

not connected

n.c

16

not connected