Firmware compatibility

Beckhoff EtherCAT devices are delivered with the latest available firmware version. Compatibility of firmware and hardware is mandatory; not every combination ensures compatibility. The overview below shows the hardware versions on which a firmware can be operated.

Note

Notice

Risk of damage to the device!

Pay attention to the instructions for firmware updates on the separate page.
If a device is placed in BOOTSTRAP mode for a firmware update, it does not check when downloading whether the new firmware is suitable.
This can result in damage to the device! Therefore, always make sure that the firmware is suitable for the hardware version!

ED3361-0100

Hardware (HW)

Firmware

Revision no.

Release date

00

01

ED3361-0100-0016

02.2025

ED3362-0100

Hardware (HW)

Firmware

Revision no.

Release date

00

01

ED3362-0100-0016

02.2025

*) This is the current compatible firmware/hardware version at the time of the preparing this documentation. Check on the Beckhoff web page whether more up-to-date documentation is available.