Input data
Index 6000 AI Inputs UBridge Ch.1
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
6000:0 | AI Inputs UBridge Ch.1 | Maximum subindex | INT16 | RO | 0x14 (20dec) |
6000:01 | Underrange | Value below measuring range; see also chapter "Data flow" | BOOLEAN | RO | 0x00 (0dec) |
6000:02 | Overrange | Measuring range exceeded; see also chapter "Data flow". | BOOLEAN | RO | 0x00 (0dec) |
6000:03 | Limit 1 | Limit value monitoring Limit 1 | BIT2 | RO | 0x00 (0dec) |
6000:05 | Limit 2 | Limit value monitoring Limit 2 | BIT2 | RO | 0x00 (0dec) |
6000:07 | Error | The error bit is set if the data is invalid (overrange, underrange) | BOOLEAN | RO | 0x00 (0dec) |
6000:09 | Steady state | Measured value is stable | BOOLEAN | RO | 0x00 (0dec) |
6000:0C | Tare Active | 0: no tare active or tare is determined on falling edge. | BOOLEAN | RO | 0x00 (0dec) |
6000:0D | Warning | The bit is set if the warning thresholds configured via CoE are exceeded. | BOOLEAN | RO | 0x00 (0dec) |
6000:0F | TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). | BOOLEAN | RO | 0x00 (0dec) |
6000:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
6000:11 | Value | Analog date of receipt | INT16 | RO | 0x0000 (0dec) |
6000:13 | Value (Real32) | Analog input date (Real32) | REAL32 | RO | 0x00000000 (0dec) |
6000:14 | Input Cycle Counter | The counter is incremented each time the input data in the process image is updated. | UINT16 | RO | 0x0000 (0dec) |
Index 6010 AI Inputs USense Ch.1
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
6010:0 | AI Inputs USense Ch.1 | Maximum subindex | INT16 | RO | 0x14 (20dec) |
6010:01 | Underrange | Value below measuring range; see also chapter "Data flow" | BOOLEAN | RO | 0x00 (0dec) |
6010:02 | Overrange | Measuring range exceeded; see also chapter "Data flow". | BOOLEAN | RO | 0x00 (0dec) |
6010:03 | Limit 1 | Limit value monitoring Limit 1 | BIT2 | RO | 0x00 (0dec) |
6010:05 | Limit 2 | Limit value monitoring Limit 2 | BIT2 | RO | 0x00 (0dec) |
6010:07 | Error | The error bit is set if the data is invalid (overrange, underrange) | BOOLEAN | RO | 0x00 (0dec) |
6010:09 | Steady state | Measured value is stable | BOOLEAN | RO | 0x00 (0dec) |
6010:0C | Tare Active | 0: no tare active or tare is determined on falling edge. | BOOLEAN | RO | 0x00 (0dec) |
6010:0D | Warning | The bit is set if the warning thresholds configured via CoE are exceeded. | BOOLEAN | RO | 0x00 (0dec) |
6010:0F | TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). | BOOLEAN | RO | 0x00 (0dec) |
6010:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
6010:11 | Value | Analog date of receipt | INT16 | RO | 0x0000 (0dec) |
6010:13 | Value (Real32) | Analog input date (Real32) | REAL32 | RO | 0x00000000 (0dec) |
6010:14 | Input Cycle Counter | The counter is incremented each time the input data in the process image is updated. | UINT16 | RO | 0x0000 (0dec) |
Index 6030 RMB Sensor Inputs Ch.1
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
6030:0 | RMB Sensor Inputs Ch.1 | Maximum subindex | INT16 | RO | 0x14 (20dec) |
6030:01 | Underrange | Value below measuring range; see also chapter "Data flow" | BOOLEAN | RO | 0x00 (0dec) |
6030:02 | Overrange | Measuring range exceeded; see also chapter "Data flow". | BOOLEAN | RO | 0x00 (0dec) |
6030:03 | Limit 1 | Limit value monitoring Limit 1 | BIT2 | RO | 0x00 (0dec) |
6030:05 | Limit 2 | Limit value monitoring Limit 2 | BIT2 | RO | 0x00 (0dec) |
6030:07 | Error | The error bit is set if the data is invalid (overrange, underrange) | BOOLEAN | RO | 0x00 (0dec) |
6030:09 | Steady state | Measured value is stable | BOOLEAN | RO | 0x00 (0dec) |
6030:0C | Tare Active | 0: no tare active or tare is determined on falling edge. | BOOLEAN | RO | 0x00 (0dec) |
6030:0D | Warning | The bit is set if the warning thresholds configured via CoE are exceeded. | BOOLEAN | RO | 0x00 (0dec) |
6030:0F | TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). | BOOLEAN | RO | 0x00 (0dec) |
6030:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
6030:11 | Value | Analog date of receipt | INT16 | RO | 0x0000 (0dec) |
6030:13 | Value (Real32) | Analog input date (Real32) | REAL32 | RO | 0x00000000 (0dec) |
6030:14 | Input Cycle Counter | The counter is incremented each time the input data in the process image is updated. | UINT16 | RO | 0x0000 (0dec) |
Index 6040 AI Inputs UBridge Ch.2
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
6040:0 | AI Inputs UBridge Ch.2 | Maximum subindex | INT16 | RO | 0x14 (20dec) |
6040:01 | Underrange | Value below measuring range; see also chapter "Data flow" | BOOLEAN | RO | 0x00 (0dec) |
6040:02 | Overrange | Measuring range exceeded; see also chapter "Data flow". | BOOLEAN | RO | 0x00 (0dec) |
6040:03 | Limit 1 | Limit value monitoring Limit 1 | BIT2 | RO | 0x00 (0dec) |
6040:05 | Limit 2 | Limit value monitoring Limit 2 | BIT2 | RO | 0x00 (0dec) |
6040:07 | Error | The error bit is set if the data is invalid (overrange, underrange) | BOOLEAN | RO | 0x00 (0dec) |
6040:09 | Steady state | Measured value is stable | BOOLEAN | RO | 0x00 (0dec) |
6040:0C | Tare Active | 0: no tare active or tare is determined on falling edge. | BOOLEAN | RO | 0x00 (0dec) |
6040:0D | Warning | The bit is set if the warning thresholds configured via CoE are exceeded. | BOOLEAN | RO | 0x00 (0dec) |
6040:0F | TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). | BOOLEAN | RO | 0x00 (0dec) |
6040:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
6040:11 | Value | Analog date of receipt | INT16 | RO | 0x0000 (0dec) |
6040:13 | Value (Real32) | Analog input date (Real32) | REAL32 | RO | 0x00000000 (0dec) |
6040:14 | Input Cycle Counter | The counter is incremented each time the input data in the process image is updated. | UINT16 | RO | 0x0000 (0dec) |
Index 6050 AI Inputs USense Ch.2
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
6050:0 | AI Inputs USense Ch.2 | Maximum subindex | INT16 | RO | 0x14 (20dec) |
6050:01 | Underrange | Value below measuring range; see also chapter "Data flow" | BOOLEAN | RO | 0x00 (0dec) |
6050:02 | Overrange | Measuring range exceeded; see also chapter "Data flow". | BOOLEAN | RO | 0x00 (0dec) |
6050:03 | Limit 1 | Limit value monitoring Limit 1 | BIT2 | RO | 0x00 (0dec) |
6050:05 | Limit 2 | Limit value monitoring Limit 2 | BIT2 | RO | 0x00 (0dec) |
6050:07 | Error | The error bit is set if the data is invalid (overrange, underrange) | BOOLEAN | RO | 0x00 (0dec) |
6050:09 | Steady state | Measured value is stable | BOOLEAN | RO | 0x00 (0dec) |
6050:0C | Tare Active | 0: no tare active or tare is determined on falling edge. | BOOLEAN | RO | 0x00 (0dec) |
6050:0D | Warning | The bit is set if the warning thresholds configured via CoE are exceeded. | BOOLEAN | RO | 0x00 (0dec) |
6050:0F | TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). | BOOLEAN | RO | 0x00 (0dec) |
6050:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
6050:11 | Value | Analog date of receipt | INT16 | RO | 0x0000 (0dec) |
6050:13 | Value (Real32) | Analog input date (Real32) | REAL32 | RO | 0x00000000 (0dec) |
6050:14 | Input Cycle Counter | The counter is incremented each time the input data in the process image is updated. | UINT16 | RO | 0x0000 (0dec) |
Index 6070 RMB Sensor Inputs Ch.2
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
6070:0 | RMB Sensor Inputs Ch.2 | Maximum subindex | INT16 | RO | 0x14 (20dec) |
6070:01 | Underrange | Value below measuring range; see also chapter "Data flow" | BOOLEAN | RO | 0x00 (0dec) |
6070:02 | Overrange | Measuring range exceeded; see also chapter "Data flow". | BOOLEAN | RO | 0x00 (0dec) |
6070:03 | Limit 1 | Limit value monitoring Limit 1 | BIT2 | RO | 0x00 (0dec) |
6070:05 | Limit 2 | Limit value monitoring Limit 2 | BIT2 | RO | 0x00 (0dec) |
6070:07 | Error | The error bit is set if the data is invalid (overrange, underrange) | BOOLEAN | RO | 0x00 (0dec) |
6070:09 | Steady state | Measured value is stable | BOOLEAN | RO | 0x00 (0dec) |
6070:0C | Tare Active | 0: no tare active or tare is determined on falling edge. | BOOLEAN | RO | 0x00 (0dec) |
6070:0D | Warning | The bit is set if the warning thresholds configured via CoE are exceeded. | BOOLEAN | RO | 0x00 (0dec) |
6070:0F | TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). | BOOLEAN | RO | 0x00 (0dec) |
6070:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
6070:11 | Value | Analog date of receipt | INT16 | RO | 0x0000 (0dec) |
6070:13 | Value (Real32) | Analog input date (Real32) | REAL32 | RO | 0x00000000 (0dec) |
6070:14 | Input Cycle Counter | The counter is incremented each time the input data in the process image is updated. | UINT16 | RO | 0x0000 (0dec) |