Output data
Index 7000 AI Outputs UBridge Ch.1
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
7000:0 | AI Outputs UBridge Ch.1 | Maximum subindex | UINT8 | RO | 0x06 (6dec) |
7000:03 | Input Freeze | The measurements are no longer passed on to the filter. | BOOLEAN | RO | 0x00 (0dec) |
7000:04 | Tare | Rising edge starts the determination of the tare value. | BOOLEAN | RO | 0x00 (0dec) |
7000:05 | Peak hold reset | Rising edge resets the peak hold objects | BOOLEAN | RO | 0x00 (0dec) |
7000:06 | Disable Tare | The tare value is not taken into account. | BOOLEAN | RO | 0x00 (0dec) |
Index 7010 AI Outputs USense Ch.1
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
7010:0 | AI Outputs USense Ch.1 | Maximum subindex | UINT8 | RO | 0x06 (6dec) |
7010:03 | Input Freeze | The measurements are no longer passed on to the filter. | BOOLEAN | RO | 0x00 (0dec) |
7010:04 | Tare | Rising edge starts the determination of the tare value. | BOOLEAN | RO | 0x00 (0dec) |
7010:05 | Peak hold reset | Rising edge resets the peak hold objects | BOOLEAN | RO | 0x00 (0dec) |
7010:06 | Disable Tare | The tare value is not taken into account. | BOOLEAN | RO | 0x00 (0dec) |
Index 7030 RMB Sensor Outputs Ch.1
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
7030:0 | RMB Sensor Outputs Ch.1 | Maximum subindex | UINT8 | RO | 0x06 (6dec) |
7030:03 | Input Freeze | The measurements are no longer passed on to the filter. | BOOLEAN | RO | 0x00 (0dec) |
7030:04 | Tare | Rising edge starts the determination of the tare value. | BOOLEAN | RO | 0x00 (0dec) |
7030:05 | Peak hold reset | Rising edge resets the peak hold objects | BOOLEAN | RO | 0x00 (0dec) |
7030:06 | Disable Tare | The tare value is not taken into account. | BOOLEAN | RO | 0x00 (0dec) |
Index 7040 AI Outputs UBridge Ch.2
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
7040:0 | AI Outputs UBridge Ch.2 | Maximum subindex | UINT8 | RO | 0x06 (6dec) |
7040:03 | Input Freeze | The measurements are no longer passed on to the filter. | BOOLEAN | RO | 0x00 (0dec) |
7040:04 | Tare | Rising edge starts the determination of the tare value. | BOOLEAN | RO | 0x00 (0dec) |
7040:05 | Peak hold reset | Rising edge resets the peak hold objects | BOOLEAN | RO | 0x00 (0dec) |
7040:06 | Disable Tare | The tare value is not taken into account. | BOOLEAN | RO | 0x00 (0dec) |
Index 7050 AI Outputs USense Ch.2
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
7050:0 | AI Outputs USense Ch.2 | Maximum subindex | UINT8 | RO | 0x06 (6dec) |
7050:03 | Input Freeze | The measurements are no longer passed on to the filter. | BOOLEAN | RO | 0x00 (0dec) |
7050:04 | Tare | Rising edge starts the determination of the tare value. | BOOLEAN | RO | 0x00 (0dec) |
7050:05 | Peak hold reset | Rising edge resets the peak hold objects | BOOLEAN | RO | 0x00 (0dec) |
7050:06 | Disable Tare | The tare value is not taken into account. | BOOLEAN | RO | 0x00 (0dec) |
Index 7070 RMB Sensor Outputs Ch.2
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
7070:0 | RMB Sensor Outputs Ch.2 | Maximum subindex | UINT8 | RO | 0x06 (6dec) |
7070:03 | Input Freeze | The measurements are no longer passed on to the filter. | BOOLEAN | RO | 0x00 (0dec) |
7070:04 | Tare | Rising edge starts the determination of the tare value. | BOOLEAN | RO | 0x00 (0dec) |
7070:05 | Peak hold reset | Rising edge resets the peak hold objects | BOOLEAN | RO | 0x00 (0dec) |
7070:06 | Disable Tare | The tare value is not taken into account. | BOOLEAN | RO | 0x00 (0dec) |