0x1800–0x180F | Exclude AI TxPDO Standard/Compact (INT16)
Index 1800 AI TxPDO-Par Standard Ch. 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1800:0 | AI TxPDO-Par Standard Ch.1 | PDO Parameter TxPDO 1 | UINT8 | RO | 0x06 (6dec) |
1800:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 1. | OCTET-STRING[6] | RO | 01 1A 10 1A 11 1A |
Index 1801 AI TxPDO-Par Compact Ch. 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1801:0 | AI TxPDO-Par Compact Ch.1 | PDO Parameter TxPDO 2 | UINT8 | RO | 0x06 (6dec) |
1801:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 2. | OCTET-STRING[6] | RO | 00 1A 10 1A 11 1A |
Index 1802 AI TxPDO-Par Standard Ch. 2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1802:0 | AI TxPDO-Par Standard Ch.2 | PDO Parameter TxPDO 3 | UINT8 | RO | 0x06 (6dec) |
1802:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 3. | OCTET-STRING[6] | RO | 03 1A 12 1A 13 1A |
Index 1803 AI TxPDO-Par Compact Ch. 2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1803:0 | AI TxPDO-Par Compact Ch.2 | PDO Parameter TxPDO 4 | UINT8 | RO | 0x06 (6dec) |
1803:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 4. | OCTET-STRING[6] | RO | 00 1A 10 1A 11 1A |
Index 1804 AI TxPDO-Par Standard Ch. 3
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1804:0 | AI TxPDO-Par Standard Ch.3 | PDO Parameter TxPDO 5 | UINT8 | RO | 0x06 (6dec) |
1804:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 5. | OCTET-STRING[6] | RO | 05 1A 14 1A 15 1A |
Index 1805 AI TxPDO-Par Compact Ch. 3
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1805:0 | AI TxPDO-Par Compact Ch.3 | PDO Parameter TxPDO 6 | UINT8 | RO | 0x06 (6dec) |
1805:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 6. | OCTET-STRING[6] | RO | 04 1A 14 1A 15 1A |
Index 1806 AI TxPDO-Par Standard Ch. 4
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1806:0 | AI TxPDO-Par Standard Ch.4 | PDO Parameter TxPDO 7 | UINT8 | RO | 0x06 (6dec) |
1806:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 7. | OCTET-STRING[6] | RO | 07 1A 16 1A 17 1A |
Index 1807 AI TxPDO-Par Compact Ch. 4
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1807:0 | AI TxPDO-Par Compact Ch.4 | PDO Parameter TxPDO 8 | UINT8 | RO | 0x06 (6dec) |
1807:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 8. | OCTET-STRING[6] | RO | 06 1A 16 1A 17 1A |
Index 1808 AI TxPDO-Par Standard Ch. 5
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1808:0 | AI TxPDO-Par Standard Ch. 5 | PDO Parameter TxPDO 9 | UINT8 | RO | 0x06 (6dec) |
1808:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 9. | OCTET-STRING[6] | RO | 09 1A 18 1A 19 1A |
Index 1809 AI TxPDO-Par Compact Ch. 5
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1809:0 | AI TxPDO-Par Compact Ch. 5 | PDO Parameter TxPDO 10 | UINT8 | RO | 0x06 (6dec) |
1809:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 10. | OCTET-STRING[6] | RO | 08 1A 18 1A 19 1A |
Index 180A AI TxPDO-Par Standard Ch. 6
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
180A:0 | AI TxPDO-Par Standard Ch. 6 | PDO Parameter TxPDO 11 | UINT8 | RO | 0x06 (6dec) |
180A:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 11. | OCTET-STRING[6] | RO | 0B 1A 1A 1A 1B 1A |
Index 180B AI TxPDO-Par Compact Ch. 6
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
180B:0 | AI TxPDO-Par Compact Ch. 6 | PDO Parameter TxPDO 12 | UINT8 | RO | 0x06 (6dec) |
180B:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 12. | OCTET-STRING[6] | RO | 0A 1A 1A 1A 1B 1A |
Index 180C AI TxPDO-Par Standard Ch. 7
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
180C:0 | AI TxPDO-Par Standard Ch. 7 | PDO Parameter TxPDO 13 | UINT8 | RO | 0x06 (6dec) |
180C:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 13. | OCTET-STRING[6] | RO | 0D 1A 1C 1A 1D 1A |
Index 180D AI TxPDO-Par Compact Ch. 7
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
180D:0 | AI TxPDO-Par Compact Ch. 7 | PDO Parameter TxPDO 14 | UINT8 | RO | 0x06 (6dec) |
180D:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 14. | OCTET-STRING[6] | RO | 0C 1A 1C 1A 1D 1A |
Index 180E AI TxPDO-Par Standard Ch. 8
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
180E:0 | AI TxPDO-Par Standard Ch. 8 | PDO Parameter TxPDO 15 | UINT8 | RO | 0x06 (6dec) |
180E:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 15. | OCTET-STRING[6] | RO | 0F 1A 1E 1A 1F 1A |
Index 180F AI TxPDO-Par Compact Ch. 8
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
180F:0 | AI TxPDO-Par Compact Ch. 8 | PDO Parameter TxPDO 16 | UINT8 | RO | 0x06 (6dec) |
180F:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 16. | OCTET-STRING[6] | RO | 0E 1A 1E 1A 1F 1A |