0x1810–0x1817 | Exclude AI TxPDO Standard/Compact (Real32)
Index 1810 AI TxPDO-Par Standard (Real32) Ch. 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1810:0 | AI TxPDO-Par Standard (Real32) Ch.1 | PDO Parameter TxPDO 17 | UINT8 | RO | 0x06 (6dec) |
1810:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 17. | OCTET-STRING[6] | RO | 00 1A 01 1A 11 1A |
Index 1811 AI TxPDO-Par Compact (Real32) Ch. 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1811:0 | AI TxPDO-Par Compact (Real32) Ch.1 | PDO Parameter TxPDO 18 | UINT8 | RO | 0x06 (6dec) |
1811:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 18. | OCTET-STRING[6] | RO | 00 1A 01 1A 10 1A |
Index 1812 AI TxPDO-Par Standard (Real32) Ch. 2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1812:0 | AI TxPDO-Par Standard (Real32) Ch.2 | PDO Parameter TxPDO 19 | UINT8 | RO | 0x06 (6dec) |
1812:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 19. | OCTET-STRING[6] | RO | 02 1A 03 1A 13 1A |
Index 1813 AI TxPDO-Par Compact (Real32) Ch. 2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1813:0 | AI TxPDO-Par Compact (Real32) Ch.2 | PDO Parameter TxPDO 20 | UINT8 | RO | 0x06 (6dec) |
1813:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 20. | OCTET-STRING[6] | RO | 02 1A 03 1A 12 1A |
Index 1814 AI TxPDO-Par Standard (Real32) Ch. 3
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1814:0 | AI TxPDO-Par Standard (Real32) Ch.3 | PDO Parameter TxPDO 21 | UINT8 | RO | 0x06 (6dec) |
1814:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 21. | OCTET-STRING[6] | RO | 04 1A 05 1A 15 1A |
Index 1815 AI TxPDO-Par Compact (Real32) Ch. 3
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1815:0 | AI TxPDO-Par Compact (Real32) Ch.3 | PDO Parameter TxPDO 22 | UINT8 | RO | 0x06 (6dec) |
1815:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 22. | OCTET-STRING[6] | RO | 04 1A 05 1A 14 1A |
Index 1816 AI TxPDO-Par Standard (Real32) Ch. 4
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1816:0 | AI TxPDO-Par Standard (Real32) Ch.4 | PDO Parameter TxPDO 23 | UINT8 | RO | 0x06 (6dec) |
1816:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 23. | OCTET-STRING[6] | RO | 06 1A 07 1A 17 1A |
Index 1817 AI TxPDO-Par Compact (Real32) Ch. 4
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1817:0 | AI TxPDO-Par Compact (Real32) Ch.4 | PDO Parameter TxPDO 24 | UINT8 | RO | 0x06 (6dec) |
1817:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 24. | OCTET-STRING[6] | RO | 06 1A 07 1A 16 1A |