0x1800–0x1807 | Exclude AI TxPDO Standard/Compact (INT16)
Index 1800 AI TxPDO-Par Standard Ch. 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1800:0 | AI TxPDO-Par Standard Ch.1 | PDO Parameter TxPDO 1 | UINT8 | RO | 0x06 (6dec) |
1800:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 1. | OCTET-STRING[6] | RO | 01 1A 10 1A 11 1A |
Index 1801 AI TxPDO-Par Compact Ch. 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1801:0 | AI TxPDO-Par Compact Ch.1 | PDO Parameter TxPDO 2 | UINT8 | RO | 0x06 (6dec) |
1801:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 2. | OCTET-STRING[6] | RO | 00 1A 10 1A 11 1A |
Index 1802 AI TxPDO-Par Standard Ch. 2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1802:0 | AI TxPDO-Par Standard Ch.2 | PDO Parameter TxPDO 3 | UINT8 | RO | 0x06 (6dec) |
1802:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 3. | OCTET-STRING[6] | RO | 03 1A 12 1A 13 1A |
Index 1803 AI TxPDO-Par Compact Ch. 2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1803:0 | AI TxPDO-Par Compact Ch.2 | PDO Parameter TxPDO 4 | UINT8 | RO | 0x06 (6dec) |
1803:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 4. | OCTET-STRING[6] | RO | 00 1A 10 1A 11 1A |
Index 1804 AI TxPDO-Par Standard Ch. 3
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1804:0 | AI TxPDO-Par Standard Ch.3 | PDO Parameter TxPDO 5 | UINT8 | RO | 0x06 (6dec) |
1804:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 5. | OCTET-STRING[6] | RO | 05 1A 14 1A 15 1A |
Index 1805 AI TxPDO-Par Compact Ch. 3
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1805:0 | AI TxPDO-Par Compact Ch.3 | PDO Parameter TxPDO 6 | UINT8 | RO | 0x06 (6dec) |
1805:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 6. | OCTET-STRING[6] | RO | 04 1A 14 1A 15 1A |
Index 1806 AI TxPDO-Par Standard Ch. 4
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1806:0 | AI TxPDO-Par Standard Ch.4 | PDO Parameter TxPDO 7 | UINT8 | RO | 0x06 (6dec) |
1806:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 7. | OCTET-STRING[6] | RO | 07 1A 16 1A 17 1A |
Index 1807 AI TxPDO-Par Compact Ch. 4
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1807:0 | AI TxPDO-Par Compact Ch.4 | PDO Parameter TxPDO 8 | UINT8 | RO | 0x06 (6dec) |
1807:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 8. | OCTET-STRING[6] | RO | 06 1A 16 1A 17 1A |