0x1800–0x1813 | Exclude TxPDO
Index 1800 AI TxPDO-Par Standard Ch. 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1800:0 | AI TxPDO-Par Standard Ch.1 | PDO Parameter TxPDO 1 | UINT8 | RO | 0x06 (6dec) |
1800:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 1. | OCTET-STRING[6] | RO | 01 1A 10 1A 11 1A |
Index 1801 AI TxPDO-Par Compact Ch. 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1801:0 | AI TxPDO-Par Compact Ch.1 | PDO Parameter TxPDO 2 | UINT8 | RO | 0x06 (6dec) |
1801:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 2. | OCTET-STRING[6] | RO | 00 1A 10 1A 11 1A |
Index 1802 AI TxPDO-Par Standard Ch. 2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1802:0 | AI TxPDO-Par Standard Ch.2 | PDO Parameter TxPDO 3 | UINT8 | RO | 0x06 (6dec) |
1802:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 3. | OCTET-STRING[6] | RO | 03 1A 12 1A 13 1A |
Index 1803 AI TxPDO-Par Compact Ch. 2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1803:0 | AI TxPDO-Par Compact Ch.2 | PDO Parameter TxPDO 4 | UINT8 | RO | 0x06 (6dec) |
1803:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 4. | OCTET-STRING[6] | RO | 00 1A 10 1A 11 1A |
Index 1810 AI TxPDO-Par Standard (Real32) Ch. 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1810:0 | AI TxPDO-Par Standard (Real32) Ch.1 | PDO Parameter TxPDO 17 | UINT8 | RO | 0x06 (6dec) |
1810:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 17. | OCTET-STRING[6] | RO | 00 1A 01 1A 11 1A |
Index 1811 AI TxPDO-Par Compact (Real32) Ch. 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1811:0 | AI TxPDO-Par Compact (Real32) Ch.1 | PDO Parameter TxPDO 18 | UINT8 | RO | 0x06 (6dec) |
1811:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 18. | OCTET-STRING[6] | RO | 00 1A 01 1A 10 1A |
Index 1812 AI TxPDO-Par Standard (Real32) Ch. 2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1812:0 | AI TxPDO-Par Standard (Real32) Ch.2 | PDO Parameter TxPDO 19 | UINT8 | RO | 0x06 (6dec) |
1812:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 19. | OCTET-STRING[6] | RO | 02 1A 03 1A 13 1A |
Index 1813 AI TxPDO-Par Compact (Real32) Ch. 2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1813:0 | AI TxPDO-Par Compact (Real32) Ch.2 | PDO Parameter TxPDO 20 | UINT8 | RO | 0x06 (6dec) |
1813:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO Mapping objects) that may not be transferred together with TxPDO 20. | OCTET-STRING[6] | RO | 02 1A 03 1A 12 1A |