0xFB00 | Command object

Index FB00 DEV Command

The command object is used for triggering an action in the terminal. The command is started by writing subindex 1 (request). Write access is disabled until the current command is completed.

Index (hex)

Name

Meaning

Data type

Flags

Default

FB00:0

DEV Command

Largest subindex of this object

UINT8

RO

0x03 (3dec)

FB00:01

Request

Command value, for use see corresponding application chapter

OCTET STRING [2]

RW

0x0000 (0dec)

FB00:02

Status

Command state, for use see corresponding application chapter

UINT8

RW

0x00 (0dec)

FB00:03

Response

Command response, for use see corresponding application chapter

OCTET STRING [2]

RW

0x00000000 (0dec)