Firmware compatibility
Beckhoff EtherCAT devices are delivered with the latest available firmware version. Firmware and hardware must be compatible; not every combination ensures compatibility. The overview below shows the hardware versions on which a firmware can be operated.
Note
- The newest possible firmware for the respective hardware should be implemented
- Beckhoff is not under any obligation to provide customers with free firmware updates for delivered products.
Notice | |
Risk of damage to the device! Observe the notes on the firmware update in the EtherCAT System Manual in chapter “Firmware Update”. |
ED2887 | |||
|---|---|---|---|
Hardware (HW) | Firmware (FW) | Revision no. | Release date |
01* | 02* | ED2887-0000-0016 | 2025/11 |
ED2889 | |||
|---|---|---|---|
Hardware (HW) | Firmware (FW) | Revision no. | Release date |
01* | 00* | ED2889-0000-0016 | 2025/11 |
*) This is the current compatible firmware/hardware version at the time of the preparing this documentation. Check on the Beckhoff website whether more up-to-date documentation is available. |