Connection and LEDs
| |
Risk of injury through electric shock and damage to the device! Bring the bus terminal system into a safe, de-energized state before beginning to mount, disassemble, or wire the bus terminals! |
Connection
Terminal point | Description | |
|---|---|---|
Abbreviation | No. | |
Ch 1 | 1 | Output 1 |
… | … | … |
Ch 32 | 32 | Output 32 |
![]() | Common reference point required for all connected components The connection technology is optimized for single-ended signals (common reference point).
|
LEDs
Name | No. | Color | Meaning | |
|---|---|---|---|---|
Output status | 1…32 | green | off | no output signal |
on | 0 V DC output signal at the respective output | |||

